ADA4528-2

RECOMMENDED FOR NEW DESIGNS

Precision, Ultralow Noise, RRIO, Zero-Drift Dual Op Amp

Part Models
7
1ku List Price
Starting From $1.87

Part Details

  • Low offset voltage: 2.5 µV maximum
  • Low offset voltage drift: 0.015 μV/°C maximum
  • Low noise
    • 5.6 nV/√Hz at f = 1 kHz, AV = +100
    • 97 nV p-p at f = 0.1 Hz to 10 Hz, AV = +100
  • Open-loop gain: 130 dB minimum
  • CMRR: 135 dB minimum
  • PSRR: 130 dB minimum
  • Unity-gain crossover: 4 MHz
  • Gain bandwidth product: 3 MHz at AV = +100
  • −3 dB closed-loop bandwidth: 6.2 MHz
  • See data sheet for additional features

ADA4528-2 Supports defense and aerospace applications (ADEQ standard)

  • Download ADA4528-2-EP Data Sheet (pdf)
  • Extended industrial temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available upon request
  • V62/16615 DSCC Drawing Number
ADA4528-2
Precision, Ultralow Noise, RRIO, Zero-Drift Dual Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4528-1
  • ADA4528-2

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

eval board
EVAL-CN0357-ARDZ

Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)

Features and Benefits

  • Form Factor Compatible with Arduino
  • Programmable for multiple other gases
  • Resolution down to 1ppm
  • Low power, single supply operation

Product Details

CN0357 single-supply, low noise, portable gas detector circuit using an electrochemical sensor. The Alphasense CO-AX carbon monoxide sensor is used in this example. Electrochemical sensors offer several advantages for instruments that detect or measure the concentration of many toxic gases. Most sensors are gas specific and have usable resolutions under one part per million (ppm) of gas concentration.

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-CN0357-ARDZ
Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)

Reference Designs

Dual Gas Sensor Simplified Schematic
CN0396 Circuits from the lab

Dual Electrochemical Gas Sensor with Temperature Compensation

Features and Benefits

  • Dual electrochemical gas sensor 
  • Temperature compensation 
  • 16-bit digitization 
Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
CN0396
Dual Electrochemical Gas Sensor with Temperature Compensation
CN0359
Fully Automatic High Performance Conductivity Measurement System

Latest Discussions

No discussions on ADA4528-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed