AD8032

PRODUCTION

2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier

Part Models
11
1ku List Price
Starting From $2.11

Part Details

  • Low power
    Supply current 800 µA/amplifier
    Fully specified at +2.7 V, +5 V and ±5 V supplies
  • High speed and fast settling on 5 V
    80 MHz, –3 dB bandwidth (G = +1)
    30 V/µs slew rate
    125 ns settling time to 0.1%
  • Low distortion
    –62 dB @ 1 MHz, VO = 2 V p-p
    –86 dB @ 100 kHz, VO = 4.6 V p-p
  • Rail-to-rail input and output
    No phase reversal with input
    0.5 V beyond supplies
    Input CMVR extends beyond rails by 200 mV
    Output swing to within 20 mV of either rail
  • Output current: 15 mA
  • High grade option
    VOS (maximum) = 1.5 mV
AD8032
2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8032

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Reference Designs

Complete 5 V, Single-Supply, 8-Channel Data Acquisition Solution with Integrated PGIA
CN0201 Circuits from the lab

Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels

Features and Benefits

  • Complete 8-channel 16-bit DAS on a single chip
  • Industrial signal levels up to +/-10 V
  • Single Supply
18-Bit, 5 MSPS Signal Chain
CN0277 Circuits from the lab

18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance

Features and Benefits

  • 18-bit, 5MSPS Data Acquisition
  • Low Power
  • LVDS Outputs
CN0201
Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels
CN0277
18-Bit, 5 MSPS, Data Acquisition System Optimized for AC Performance

Latest Discussions

Recently Viewed