Multiple Output Boost Regulators
searchIcon
banner background image

Multiple Output Boost Regulators

Analog Devices offers a line of high performance multiple output boost/inverting converters. These regulators have internal switches, and offer input voltages from 1.2 V up to 40 V, switching frequencies up to 3 MHz, and high efficiency operation up to 95%. They are configured in dual boost, boost and inverter, or triple and quad output combinations ideally suited for TFT-LCD panels.
Analog Devices offers a line of high performance multiple output boost/inverting converters. These regulators have internal switches, and offer input voltages from 1.2 V up to 40 V, switching frequencies up to 3 MHz, and high efficiency operation up to 95%. They are configured in dual boost, boost and inverter, or triple and quad output combinations ideally suited for TFT-LCD panels.