AD8592

PRODUCTION

CMOS Single Supply RRIO Dual Op Amp with ±250 mA Output Current and Shutdown Mode

Part Models
1
1ku List Price
Starting From $0.55

Part Details

  • Single-supply operation: 2.5 V to 6 V
  • High output current: ±250 mA
  • Extremely low shutdown supply current: 100 nA
  • Low supply current: 750 μA/Amp
  • Wide bandwidth: 3 MHz
  • Slew rate: 5 V/μs
  • No phase reversal
  • Very low input bias current
  • High impedance outputs when in shutdown mode
  • Unity-gain stable
AD8592
CMOS Single Supply RRIO Dual Op Amp with ±250 mA Output Current and Shutdown Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8647 PRODUCTION 24 MHz Rail-to-Rail Dual Amplifier with Low Power Shutdown function
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
CN0359
Fully Automatic High Performance Conductivity Measurement System

Latest Discussions

Recently Viewed