Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR4540

PRODUCTION

Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference

Viewing:

Overview

  • Maximum temperature coefficient (TCVOUT):
    • 0.8 ppm/°C (D grade 0°C to 70°C)
    • 1 ppm/°C (C grade 0°C to 70°C)
    • 2 ppm/°C (B grade −40°C to +125°C)
    • 4 ppm/°C (A grade −40°C to +125°C)
  • Output noise (0.1 Hz to 10 Hz):
    • 1 μV p-p at VOUT of 2.048 V typical
  • Initial output voltage error:
    • B, C, D grade: ±0.02% (maximum)
  • Input voltage range: 3 V to 15 V
  • Operating temperature:
    • A grade and B grade: −40°C to +125°C
    • C grade and D grade: 0°C to +70°C
  • Output current: +10 mA source/−10 mA sink
  • Low quiescent current: 950 μA (maximum)
  • Low dropout voltage: 300 mV at 2 mA (VOUT ≥ 3 V)
  • 8-lead SOIC package and LCC package
  • AEC-Q100 qualified for automotive applications
  • Long-term drift: 8 ppm typical at 4500 hours

The ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 devices are high precision, low power, low noise voltage references featuring ±0.02% B, C, and D grade maximum initial error, excellent temperature stability, and low output noise.

This family of voltage references uses an innovative core topology to achieve high accuracy while offering industry-leading temperature stability and noise performance. The low, thermally induced output voltage hysteresis and low long-term output voltage drift of the devices also improve system accuracy over time and temperature variations.

A maximum operating current of 950 μA and a maximum low dropout voltage of 300 mV allow the devices to function very well in portable equipment.

The ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 series of references are each provided in an 8-lead SOIC and are available in a wide range of output voltages, all of which are specified over the extended industrial temperature range of −40°C to +125°C.

The ADR4525, ADR4540, and ADR4550 are also available in D, which are in 8 lead LCC package, and C grade with a temperature range of 0°C to 70°C. The ADR4525W, available in an 8‑lead SOIC package, is qualified for automotive applications.

Applications

  • Precision data acquisition systems
  • High resolution data converters
  • High precision measurement devices
  • Industrial instrumentation
  • Medical devices
  • Automotive battery monitoring

ADR4540
Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference
ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Evaluation Kits

eval board
EVAL-AD7768-1

AD7768-1 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768-1
  • PC control in conjunction with EVAL-SDP-CH1Z
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components.

The EV-AD7768-1FMCZ software fully configures the AD7768-1 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EV-AD7768-1FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-1 over USB through the system demonstration platform (EVAL-SDP-CH1Z).

EVAL-AD7768-1
AD7768-1 Evaluation Board
EV-AD7768-1FMCZ - Angle View EV-AD7768-1FMCZ - Bottom View EV-AD7768-1FMCZ - Top View

Reference Designs

Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
CN0395 Circuits from the lab

Volatile Organic Compound Detector for Indoor Air Quality Measurement

Features and Benefits

  • Complete Volatile Organic Compound (VOC) Detector
  • Constant Voltage, Current, Resistance, Temperature, Heater Control Options
  • Wide range sense resistor measurement
  • On board temperature and humidity sensor
Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
Isolated Multichannel Data Acquisition Simplified Circuit
CN0385 Circuits from the lab

Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals

Features and Benefits

  • Multichannel Isolated Data Acquisition System
  • Industrial Signal Levels
  • 18-bit, 2MSPS Conversion
  • 750kHz Channel Switching Rate

CN0395
Volatile Organic Compound Detector for Indoor Air Quality Measurement
Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
EVAL-CN0395-ARDZ Evaluation Board
EVAL-CN0395-ARDZ Evaluation Board - Top View
EVAL-CN0395-ARDZ Evaluation Board - Bottom View
CN0579
Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0579 Simplified Block Diagram
EVAL-CN0579-ARDZ  Evaluation Board - Angle View
EVAL-CN0579-ARDZ Evaluation Board - Top View
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0582 Simplified System Block Diagram
EVAL-CN0582-USBZ
EVAL-CN0582-USBZ - Top View
EVAL-CN0582-USBZ - Bottom View
CN0540
24-Bit Data Acquisition System for IEPE Sensors
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Top View
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Bottom View
CN0385
Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals
Isolated Multichannel Data Acquisition Simplified Circuit
EVAL-CN0385-FMCZ Evaluation Hardware

Latest Discussions

Recently Viewed