Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8253

PRODUCTION

10 MHz, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier

Part Models
3
1ku List Price
Starting From $5.83

Part Details

  • Small package: 10-lead MSOP
  • Programmable gains: 1, 10, 100, 1000
  • Digital or pin-programmable gain setting
  • Wide supply: ±5 V to ±15 V
  • Excellent dc performance
    High CMRR: 100 dB (minimum),
    G = 100
    Low gain drift: 10 ppm/°C (maximum)
    Low offset drift: 1.2 µV/°C (maximum),
    G = 1000
  • See data sheet for additional features
AD8253
10 MHz, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8253

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

SPICE Model 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD8253

AD8253 Evaluation Board

Features and Benefits

  • Does not require software to operate
  • Runs from dual supply (±7 to ±15 V)
  • Gain selection through DIP switches
  • Numerous test points for external stimulus
  • Signal paths use SMA connectors

Product Details

The AD8253-EVALZ user guide details how the AD8253-EVALZ evaluation board evaluates the AD8253. The user guide outlines the basic connections required to evaluate the AD8253 and describes the switch settings available to obtain desired outputs.

Many configuration options are available on the AD8253-EVALZ evaluation board that allow additional input filtering and output filtering if there is a noisy environment. The logic control is covered with an on-board 5.0 V regulator and a dual in-line package (DIP) switch. However, these logic signals can be overridden and clipped on by way of the on-board test points if the DIP switch has each position set to open.

EVAL-AD8253
AD8253 Evaluation Board

Reference Designs

Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
CN0359
Fully Automatic High Performance Conductivity Measurement System

Latest Discussions