Step-Down (Buck) Regulators
searchIcon
banner background image

Step-Down (Buck) Regulators

Analog Devices manufactures a broad line of high performance, step-down buck switching regulator ICs and buck switching controller ICs with both synchronous and nonsynchronous switches. These switching voltage regulators offer typical input voltage capability from less than 2 V up to 100 V+, switching frequencies up to 4 MHz, and high efficiency operation up to 96%. With burst mode operation, quiescent currents in the tens of micro-amps level can be attained. This combination of features allows for very small, low profile buck switching regulator circuit implementations with minimum external components.
Analog Devices manufactures a broad line of high performance, step-down buck switching regulator ICs and buck switching controller ICs with both synchronous and nonsynchronous switches. These switching voltage regulators offer typical input voltage capability from less than 2 V up to 100 V+, switching frequencies up to 4 MHz, and high efficiency operation up to 96%. With burst mode operation, quiescent currents in the tens of micro-amps level can be attained. This combination of features allows for very small, low profile buck switching regulator circuit implementations with minimum external components.

Subcategories

archive icon
Analog Devices step-down (buck) µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount BGA or LGA package. Select products offer additional features such as adjustable current limit, low EMI EN 55022 Class B Compliance, and source and sink current capability. µModule step-down regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
Arrow image
Analog Devices step-down (buck) µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount BGA or LGA package. Select products offer additional features such as adjustable current limit, low EMI EN 55022 Class B Compliance, and source and sink current capability. µModule step-down regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.