ADA4627-1

PRODUCTION

36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp

Part Models
7
1ku List Price
Starting From $4.09

Part Details

  • Low offset voltage: 200 μV maximum
  • Offset drift: 1 μV/°C typical
  • Very low input bias current: 5 pA maximum
  • Extended temperature range: −40ºC to +125ºC
  • ±5 V to ±15 V dual supply
  • ADA4627-1 GBW: 19 MHz
  • ADA4637-1 GBW: 79 MHz
  • See data sheet for additional information
ADA4627-1
36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4627

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

eval board
ADSKPMB10-EV-FMCZ

Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)

Features and Benefits

  • Fully Isolated PMOD-to-FMC interposer board
  • Software programmable bipolar input ranges (±1.1 V to ±11.0 V)
    • Allows single-ended and differential signals
  • GΩ input impedance allows direct interface with sensors
  • On-board 5 V reference and buffer
  • Complete power management solution
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
  • PC software for control and data analysis of time and frequency domain

Product Details

The ADSKPMB10-EV-FMCZ signal chain kit is a two-board solution, which consists of a Precision Medium Bandwidth Data Acquisition Solution on a PMOD form factor and a Fully Isolated PMOD-to-FMC interposer board.

The Precision Medium Bandwidth Data Acquisition Solution features a discrete programmable gain instrumentation amplifier (PGIA) that was built using a 30V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier, the ADA4627-1, a Precision Quad Matched Resistor Network, the LT5400, a Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS Multiplexer, the ADG1209 and the internal Fully Differential Amplifier (FDA) ADC driver of the ADAQ4003. The PGIA in thru front-end offers high input impedance that allows direct interface with a variety of sensors. A programmable gain is often needed to adapt the circuit to different input signal amplitudes—unipolar or bipolar and single-ended or differential with varying common-mode voltages. The PGIA works with the ADAQ4003, an 18-Bit, 2 MSPS, µModule® Data Acquisition Solution.

The Fully Isolated PMOD-to-FMC interposer board was designed using a Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control, the LT3999, a Robust 3.0kVrms Digital Isolators w/ Fail-Safe for the SPI lines and PGIA gain control pins, the ADuM152N and the ADuM120N, and a Low noise and ultra-low noise LDO regulators the ADP7105 and the ADP150N respectively.

APPLICATIONS

  • Data acquisition and system monitoring
  • Automated test equipment
  • Instrumentation 
  • Medical equipment

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board
ADSKPMB10-EV-FMCZ
Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)

Reference Designs

Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
CN0359
Fully Automatic High Performance Conductivity Measurement System

Latest Discussions

No discussions on ADA4627-1 yet. Have something to say?

Start a Discussion on EngineerZone®