AD5504
PRODUCTIONHigh Voltage, Quad Channel 12-Bit Voltage Output DAC
- Part Models
- 2
- 1ku List Price
- Starting From $12.03
Part Details
|
|
The AD5504 is a quad-channel, 12-bit, serial input, digital-to-analog converter with on-chip high voltage output amplifiers and an integrated precision reference. The DAC output voltage ranges are programmable via the range select pin (R_SEL). If R_SEL is held high, the DAC output ranges are 0 V to 30 V. If R_SEL is held low, the DAC output ranges are 0 V to 60 V. The on-chip output amplifiers allow an output swing within the range of AGND + 0.5 V to VDD − 0.5 V.
The AD5504 has a high speed serial interface, which is com-patible with SPI®-, QSPI™-, MICROWIRE™-, and DSP-interface standards and can handle clock speeds of up to 16.667 MHz.
APPLICATIONSDocumentation
Data Sheet 1
User Guide 1
Solutions Bulletin & Brochure 1
Device Drivers 1
Circuit Note 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5504BRUZ | 16-Lead TSSOP | ||
AD5504BRUZ-REEL | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD5504BRUZ | PRODUCTION | |
AD5504BRUZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool