ADP2301

RECOMMENDED FOR NEW DESIGNS

1.2 A, 20 V, 1.4 MHz non-synchronous step-down switching regulator

Part Models
2
1ku List Price
Starting From $0.95

Part Details

  • High efficiency, up to 91%
  • 1.2 A maximum load current
  • ±2% output accuracy over temperature range
  • Wide input voltage range: 3.0 V to 20 V
  • 700 kHz or 1.4 MHz switching frequency options
  • Current-mode control architecture
  • Output voltage from 0.8 V to 0.85×VIN
  • Automatic PFM/PWM mode switching
  • Precision enable pin with hysteresis
  • Integrated high-side MOSFET
  • Integrated bootstrap diode
  • See data sheet for additional features
ADP2301
1.2 A, 20 V, 1.4 MHz non-synchronous step-down switching regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP2301

ADP230x Inverting Buck-Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP230x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2301

ADP2301 Evaluation Board

Product Details

The ADP2300/ADP2301 are compact, constant-frequency, current-mode, step-down dc-to-dc regulators with an integrated power MOSFET. The ADP2300/ADP2301 evaluation boards are complete solutions that allow the user to evaluate the performance of the regulators. There are two frequency options available: the ADP2300 runs at 700 kHz, and the ADP2301 runs at 1.4 MHz. These options allow the user to make design decisions based on the trade-off between efficiency and the size of the total solution. 


The ADP2300/ADP2301 provide accurate (±2%) output regulation for load currents up to 1.2 A. Current-mode control provides fast and stable line and load transient performance. The precision, EN pin, threshold voltage allows the ADP2300/ADP2301 to be sequenced from other input/output supplies. The EN pin can also be used as a programmable UVLO input by using a resistive divider.

eval board
FMCMOTCON2

OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board

Features and Benefits

This evaluation board is obsolete and no longer recommended.


The FMCMOTCON2 evaluation kit enables users to:

  • Model and implement motor control algorithms rapidly for high performance servo systems, incorporating system modelling and design concepts using Mathworks model based design
  • Reduce time needed to move a motor control system from concept to production, by providing a prototyping system to verify the hardware and control algorithms before moving to production stage.

Product Details

This evaluation board is obsolete and no longer recommended.


The AD-FMCMOTCON2-EBZ is a complete high performance servo system on an FPGA Mezzanine Card (FMC) board, the purpose of which is to provide a complete motor drive system demonstrating efficient and high dynamic control of three phase PMSM and induction motors up to 48V and 20A.

Two motors can be driven at the same time, each motor having its separate power supply. The system incorporates high quality power sources; reliable power, control, and feedback signals isolation; accurate measurement of motor current & voltage signals; high speed interfaces for control signals to allow fast controller response; industrial Ethernet high speed interfaces; single ended Hall, differential Hall, encoder and resolver interfaces; digital position sensors interface; flexible control with a FPGA/SoC interface.

The kit consists of two boards: a controller board and a drive board. An optional AD-DYNO2-EBZ dynamometer can also be purchased through Avnet and is intended to be an extension of the drive system.

Controller Board

  • Digital board for interfacing with the low and high voltage drive boards
  • Compatible with all Xilinx FPGA platforms with FMC LPC or HPC connectors
  • FMC signals voltage adaptation interface for seamless operation on all FMC voltage levels
  • Fully isolated digital control and feedback signals
  • Isolated Xilinx XADC interface
  • 2 x Gbit Ethernet PHYs for high speed industrial communication, with 3rd party EtherCAT support
  • Single ended Hall, Differential Hall, Encoder, Resolver interfaces
  • Digital sensors interfaces
    • EnDat
    • BISS Interface

Drive Board

  • Drives motors up to 48V @ 20A
  • Drives 2 motors simultaneously
  • High frequency drive stage implemented with ADI isolated gate drivers
  • Supported motor types
    BLDC
    PMSM
    Brushed DC
    Stepper (bipolar / unipolar)
  • Integrated over current protection
  • Reverse voltage protection
  • Current and Voltage measurement using isolated ADCs
  • BEMF zero cross detection for sensorless control of PMSM or BLDC motors
  • Separate voltage supplies for the 2 motors so that the motors don't influence each other

Dynamometer System with Embedded Control

  • Two BLDC motors connected by a rigid couple in a dyno setup, which can be used to test real-time motor control performance.
  • One BLDC motor acts as an electronically adjustable load and is driven by the embedded control system. This motor can be directly connected to the FMC motor drive to get complex / active loads. The load can be driven also by the AD-FMCMOTCON2-EBZ to implement dynamic load profiles.
  • The other BLDC motor is driven by the FMC motor drive.
  • Measurement and display of load motor current
  • Measurement and display of load motor speed
  • External control using Analog Discovery and MathWorks Instrumentation Control Toolbox

Software:

Example reference designs showing how to use the platform with Xilinx® FPGAs or SoCs and high performance control algorithms from Mathworks® are provided together with the hardware. Information on the FMC board, and how to use it, the design package that surrounds it, and the software which can make it work, can be found by clicking the software link.

eval board
AD-ACEVSE22KWZ-KIT

AD-ACEVSE22KWZ-KIT

Features and Benefits

  • Metrology subsystem plus selected other features of a level 2, 7kW to 22kW electric vehicle supply equipment (EVSE)
  • Full-featured board for ADE9112, ADE9113, and ADE9178
  • Rated up to three phase, 240V RMS line to neutral voltage
  • Rated up to 32A current measurement with on-board shunts
  • Supports up to 22kW combined power transfer to load
  • Features MAX32672 low power, secure microcontroller
  • Supports LCD display for energy and state updates
  • Supports MODBUS™ protocol over RS-485 communication interface
  • Supports Protobuf™ messages to communicate with EVerest open source software (OSS)
  • IEC61851-compatible state machine implementation

Product Details

The AD-ACEVSE22KWZ-KIT is a reference design for the metrology subsystem plus selected other features of a level 2, 7 kW to 22 kW AC electric vehicle supply equipment (EVSE). It includes the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) coupled with the ADE9178 metrology DSP to accurately measure energy delivered to an electric vehicle (EV). It includes the MAX32672 ultralow- power ARM® Cortex®-M4 processor, a cost-effective, highly integrated, and highly reliable 32-bit microcontroller to accumulate energy measurements and securely send it to a host for display. A charge control state machine is run on the microcontroller to transition through different charge states when a charging plug is inserted into an electric vehicle. The kit includes a flexible printed circuit (FPC) connector and LCD to read the energy measurements and state transitions during a charging cycle. The power input/output, control pilot (CP), and proximity pilot (PP) signals are exposed on connectors at the edge of the board. The energy delivered to the EV is measured as a voltage drop across shunts and a resistor ladder network, which makes it easy to set up the boards in the field.

EVAL-ADP2301
ADP2301 Evaluation Board
FMCMOTCON2
OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board
AD-ACEVSE22KWZ-KIT
AD-ACEVSE22KWZ-KIT

Reference Designs

Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN0282
USB Powered DVI/HDMI-to-VGA Converter (HDMI2VGA) with Audio Extraction
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Latest Discussions