MAX863

PRODUCTION

Dual, High-Efficiency, PFM, Step-Up DC-DC Controller

Smallest Dual-Output Step-Up Converter Powers Logic and LCD or Flash from 1.5V Input

Part Models
2
1ku List Price
Starting From $4.27

Part Details

  • Smallest Dual Step-Up Converter: 16-Pin QSOP
  • 90% Efficiency
  • 1.5V Start-Up Voltage
  • 85µA Max Total Quiescent Supply Current
  • 1µA Shutdown Mode
  • Independent Shutdown Inputs
  • Drives Surface-Mount, Dual N-Channel MOSFETs
  • Low-Battery Input/Output Comparator
  • Step-Up/Down Configurable
MAX863
Dual, High-Efficiency, PFM, Step-Up DC-DC Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX863EVKIT

Evaluation Kit for the MAX863

Features and Benefits

  • Output Voltages: Preset 5V and 3.3V, or User-Defined
  • Output Currents:
    • 700mA at 5V, 1.1A at 3.3V (VIN = 2.4V)
    • 350mA at 5V, 600mA at 3.3V (VIN = 1.5V)
  • Low-Battery Detector
  • Fully Assembled and Tested
  • Proven PC Board Layout

Product Details

The MAX863 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the MAX863 dual, step-up DC-DC controller. The EV kit is factory preset to provide 5V and 3.3V outputs at 700mA and 1.1A, respectively (VIN = 2.4V). Both outputs can also be set to other voltages by pin-strapping or with external resistors.

Applications

  • 2- and 3-Cell Portable Equipment
  • Dual Supply (Logic and LCD)
  • Handheld Instruments (PDAs, Palmtops)
  • Organizers
  • Palmtop Computers
  • PDAs and Other Handheld Devices
  • Translators

MAX863EVKIT
Evaluation Kit for the MAX863

Latest Discussions

No discussions on MAX863 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed