LT3498

PRODUCTION

20mA LED Driver and OLED Driver with Integrated Schottky in 3mm x 2mm DFN

Part Models
2
1ku List Price
Starting From $2.14

Part Details

  • Dual Output Boost for Dual Display Devices
  • Drives Up to Six White LEDs and OLED/LCD Bias
  • Internal Power Switches and Schottky Diodes
  • Independent Dimming and Shutdown
  • 200mV High Side Sense on LED Driver Allows "One-Wire Current Source"
  • Wide Input Voltage Range: 2.5V to 12V
  • Wide Output Voltage Range: Up to 32V
  • 2.3MHz PWM Frequency for LED Driver
  • PFM for OLED Driver is Non-Audible Over Entire Load Range
  • Open LED Protection (27V Maximum on CAP1 Pin)
  • OLED Output Disconnect
  • Available in 12-Pin DFN Package
  • 1mm Tall Solution Height
LT3498
20mA LED Driver and OLED Driver with Integrated Schottky in 3mm x 2mm DFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1137A

LT3498EDDB Demo Board | Boost LED Driver and OLED Driver, 3V ≤ VIN ≤ 5.25V, VLED up to 26V @ 20mA (×6)

Product Details

Demonstration circuit 1137 is a 20mA Six White LED Driver and OLED driver with Integrated Schottky featuring the LT3498. The LT3498 is a dual output boost converter featuring a 2.3MHz PWM LED driver and a PFM (Pulse Frequency Modulation) OLED driver. The demo board is designed to operate from 3V to 5V, ideal for Li Ion battery powered dual display applications, such as main and sub-displays for cell phones.


The demo board offers flexible LED dimming methods. Users can use DC dimming, filtered PWM dimming or direct PWM dimming. The parts functions as a “one-wire” current source from the LED string point of view. The circuit protection clamps LED driver output to 27V (typ) if an open circuit condition occurs. When CTRL2 is higher than 1.5V, the demo board OLED supply output voltage is 16V. It can deliver up to 24mA from a 3V source.

DC1137A
LT3498EDDB Demo Board | Boost LED Driver and OLED Driver, 3V ≤ VIN ≤ 5.25V, VLED up to 26V @ 20mA (×6)

Latest Discussions

No discussions on LT3498 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed