LTC3535

RECOMMENDED FOR NEW DESIGNS

Dual Channel 550mA 1MHz Synchronous Step-Up DC/DC Converter

Part Details

  • Two Independent Step-Up Converters
  • Each Channel Delivers 3.3V at 100mA from a Single Alkaline/NiMH Cell or 3.3V at 200mA from Two Cells
  • VIN Start-Up Voltage: 680mV
  • 1.5V to 5.25V VOUT Range
  • Up to 94% Efficiency
  • Output Disconnect
  • 1MHz Fixed Frequency Operation
  • VIN > VOUT Operation
  • Integrated Soft-Start
  • Current Mode Control with Internal Compensation
  • Burst Mode® Operation with 9μA IQ Each Channel
  • Internal Synchronous Rectifier
  • Logic Controlled Shutdown (IQ < 1μA)
  • Anti-Ring Control
  • Low Profile (3mm × 3mm × 0.75mm) 12-Lead DFN Package
LTC3535
Dual Channel 550mA 1MHz Synchronous Step-Up DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1483A

LTC3535EDD Demo Board | Dual Channel 550mA 1MHz Synchronous Step-Up DC/DC Converter

Product Details

DC1483A: Demo Board for the LTC3535 Dual Channel 550mA 1MHz Synchronous Step-Up DC/DC Converter.

DC1483A
LTC3535EDD Demo Board | Dual Channel 550mA 1MHz Synchronous Step-Up DC/DC Converter

Latest Discussions

No discussions on LTC3535 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed