LTC3527

PRODUCTION

Dual 800mA/400mA, 1.2MHz/2.2MHz Synchronous Step-Up DC/DC Converters

Part Details

  • Dual Synchronous Step-Up DC/DC Converters
  • Delivers 3.3V at 200mA/100mA from one Alkaline/NiMH Cell, or 3.3V at 400mA/200mA from Two Cells
  • VIN Start-Up Voltage: 700mV
  • 0.5V to 5V VIN Range After Start-Up
  • 1.6V to 5.25V VOUT Range
  • Output Disconnect in Shutdown
  • VIN > VOUT Operation
  • 1.2MHz or 2.2MHz Operation
  • Up to 94% Efficiency
  • 12μA Quiescent Current in Burst Mode® Operation
  • Inrush Current Limiting and Soft-Start
  • Internal Synchronous Rectifiers
  • Logic-Controlled Shutdown (< 2μA)
  • Quick VOUT Discharge (LTC3527-1)
  • 16-Lead, 0.75mm × 3mm × 3mm QFN Package
LTC3527
Dual 800mA/400mA, 1.2MHz/2.2MHz Synchronous Step-Up DC/DC Converters
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1237A-A

LTC3527EUD Demo Board | Dual, 1.2MHz or 2.2MHz, 0.5V ≤ VIN ≤ 5V, VOUT1 = 3V/3.3V/5V(800mA Switch), VOUT2 = 1.8V/2.85V/3.3V(400mA Switch)

Product Details

Demonstration circuit 1237A-A (LTC3527) and 1237A-B (LTC3527-1) are dual output, high-efficiency synchronous boost converter demo boards with each having an 800mA and a 400mA power switch. With a light load, the boost converters can startup with an input voltage as low as 700mV and once started, the input can go as low as 500mV while maintaining a regulated output voltage. Jumpers set the output voltages to one of three options for each output: 3V, 3.3V or 5V for VOUT1, and 1.8V, 2.85V or 3.3V for VOUT2. The devices can provide 200mA at 3.3V from a 1.5V input. The LTC3527-1 actively discharges VOUT1 or VOUT2 when the respective SHDN pin goes low.


 


eval board
DC1237A-B

LTC3527EUD-1 Demo Board | Dual, 1.2MHz or 2.2MHz, 0.5V ≤ VIN ≤ 5V, VOUT1 = 3V/3.3V/5V(800mA Switch), VOUT2 = 1.8V/2.85V/3.3V(400mA Switch)

Product Details

Demonstration circuit 1237A-A (LTC3527) and 1237A-B (LTC3527-1) are dual output, high-efficiency synchronous boost converter demo boards with each having an 800mA and a 400mA power switch. With a light load, the boost converters can startup with an input voltage as low as 700mV and once started, the input can go as low as 500mV while maintaining a regulated output voltage. Jumpers set the output voltages to one of three options for each output: 3V, 3.3V or 5V for VOUT1, and 1.8V, 2.85V or 3.3V for VOUT2. The devices can provide 200mA at 3.3V from a 1.5V input. The LTC3527-1 actively discharges VOUT1 or VOUT2 when the respective SHDN pin goes low.


 


DC1237A-A
LTC3527EUD Demo Board | Dual, 1.2MHz or 2.2MHz, 0.5V ≤ VIN ≤ 5V, VOUT1 = 3V/3.3V/5V(800mA Switch), VOUT2 = 1.8V/2.85V/3.3V(400mA Switch)
DC1237A-B
LTC3527EUD-1 Demo Board | Dual, 1.2MHz or 2.2MHz, 0.5V ≤ VIN ≤ 5V, VOUT1 = 3V/3.3V/5V(800mA Switch), VOUT2 = 1.8V/2.85V/3.3V(400mA Switch)

Latest Discussions

Recently Viewed