Regulated Buck-Boost Charge Pumps
searchIcon
banner background image

Regulated Buck-Boost Charge Pumps

Analog Devices’ family of regulated buck/boost charge pumps accept input voltages above, equal to or below the output voltage and can be used to step-up or step-down an input voltage to a regulated output voltage. By eliminating the inductor, these switched capacitor converters offer alternatives to switching regulator topologies, providing a small solution footprint and a simple design. Key features include low quiescent current, multimode operation with automatic mode switching to maintain regulation, Iout up to 500mA, low noise constant frequency operation, Burst Mode® operation, overtemperature, fault and short-circuit protection.
Analog Devices’ family of regulated buck/boost charge pumps accept input voltages above, equal to or below the output voltage and can be used to step-up or step-down an input voltage to a regulated output voltage. By eliminating the inductor, these switched capacitor converters offer alternatives to switching regulator topologies, providing a small solution footprint and a simple design. Key features include low quiescent current, multimode operation with automatic mode switching to maintain regulation, Iout up to 500mA, low noise constant frequency operation, Burst Mode® operation, overtemperature, fault and short-circuit protection.