Battery Charger IC
searchIcon
banner background image

Battery Charger IC

Analog Devices offers a broad portfolio of battery charger IC devices for any rechargeable battery chemistry, including Li-Ion, LiFePO4, lead acid, and nickel-based, for both wired and wireless applications. These high performance battery charging devices are offered in linear or switching topologies and are completely autonomous in operation.

Our battery charger ICs offer many standard features for battery management and safety, including on-chip battery pre-conditioning, current limiting, temperature-controlled charging, monitoring and protection, telemetry via SMBus or I2C interface, and support for high voltage, multiple-cell and multi-chemistry batteries with a single device.

ADI’s battery chargers support wide range of applications such as lithium ion battery monitoring, PV cell energy harvesting, industrial monitoring, wearable devices, and other portable equipment.

Analog Devices offers a broad portfolio of battery charger IC devices for any rechargeable battery chemistry, including Li-Ion, LiFePO4, lead acid, and nickel-based, for both wired and wireless applications. These high performance battery charging devices are offered in linear or switching topologies and are completely autonomous in operation.

Our battery charger ICs offer many standard features for battery management and safety, including on-chip battery pre-conditioning, current limiting, temperature-controlled charging, monitoring and protection, telemetry via SMBus or I2C interface, and support for high voltage, multiple-cell and multi-chemistry batteries with a single device.

ADI’s battery chargers support wide range of applications such as lithium ion battery monitoring, PV cell energy harvesting, industrial monitoring, wearable devices, and other portable equipment.

Subcategories

archive icon
Analog Devices µModule® (micromodule) battery chargers are complete system-in-package (SiP) charging solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount LGA package. Designed for use with battery chemistries requiring a constant-current/constant-voltage (CC/CV) charging method such as Li-Ion, Li-Poly, LiFePO4, and lead acid batteries, µModule battery chargers effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
Arrow image
Analog Devices µModule® (micromodule) battery chargers are complete system-in-package (SiP) charging solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount LGA package. Designed for use with battery chemistries requiring a constant-current/constant-voltage (CC/CV) charging method such as Li-Ion, Li-Poly, LiFePO4, and lead acid batteries, µModule battery chargers effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.