LTC4240

PRODUCTION

CompactPCI Hot Swap Controller with I2C Compatible Interface

Part Models
4
1ku List Price
Starting From $6.15
Viewing:

Part Details

  • Allows Safe Board Insertion and Removal from a Live CompactPCI Bus
  • I2C Compatible 2-Wire Interface
  • PRECHARGE Output Biases I/O Pins During Card Insertion and Extraction
  • Controls 3.3V, 5V, 12V and –12V Supplies
  • Foldback Current Limit with Circuit Breaker
  • LOCAL_PCI_RST# Logic On-Board
  • QuickSwitch® Enable Output
  • Status LED Driver
  • User Programmable Supply Voltage Power-Up Rate
  • Registers Individual Supply Faults
  • Available in a 28-Pin Narrow SSOP Package
LTC4240
CompactPCI Hot Swap Controller with I2C Compatible Interface
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
PCI Hot Swap Controllers 2
LTC4241 RECOMMENDED FOR NEW DESIGNS PCI-Bus with 3.3V Auxiliary Hot Swap Controller
LTC4244 PRODUCTION Rugged, CompactPCI Bus Hot Swap Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4240
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC458A

OBSOLETE: LTC4240CGN | I2C Compact PCI Hot Swap Controller

Product Details

This evaluation board is obsolete and no longer recommended.

DC458A
OBSOLETE: LTC4240CGN | I2C Compact PCI Hot Swap Controller
DC458A - Schematic

Latest Discussions

No discussions on ltc4240 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed