LTC3855

PRODUCTION

Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense

Part Models
8
1ku List Price
Starting From $3.81

Part Details

  • Dual, 180° Phased Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • High Efficiency: Up to 95%
  • RSENSE or DCR Current Sensing
  • Programmable DCR Temperature Compensation
  • ±0.75% 0.6V Output Voltage Accuracy
  • Phase-Lockable Fixed Frequency 250kHz to 770kHz
  • True Remote Sensing Differential Amplifier
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4.5V to 38V
  • VOUT Range: 0.6V to 12.5V without Differential Amplifier
  • VOUT Range: 0.6V to 3.3V with Differential Amplifier
  • Clock Input and Output for Up to 12-Phase Operation
  • Adjustable Soft-Start or VOUT Tracking
  • Foldback Output Current Limiting
  • Output Overvoltage Protection
  • 40-Pin (6mm × 6mm) QFN and 38-Lead FE Packages
LTC3855
Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1617A-A

LTC3855EFE Demo Board | Dual Output VIN = 4.5V to 26V, VOUT1 = 2.5V @ 15A, VOUT2 = 1.8V @ 15A

Product Details

Demonstration circuit DC1617A is a dual output synchronous buck converter featuring the LTC3855EFE in a high density, two sided drop-in layout with power components on the top and the control circuit on the bottom. The package style for the LTC3855EFE is a 38-lead TSSOP. The board comes in two assembly types. The –A assembly provides 2.5V/15A and 1.8V/15A from a 4.5V to 26V input. DCR inductor sensing is used to provide the highest efficiency. The current limit is NTC compensated to provide the minimal amount of variation over temperature. The -A also features remote sensing for VOUT2.

eval board
DC1617A-B

LTC3855EFE Demo Board | Dual Output VIN = 13V to 36V, VOUT1 = 12V @ 6A, VOUT2 = 5V @ 10A

Product Details

Demonstration circuit DC1617A is a dual output synchronous buck converter featuring the LTC3855EFE in a high density, two sided drop-in layout with power components on the top and the control circuit on the bottom. The package style for the LTC3855EFE is a 38-lead TSSOP. The board comes in two assembly types. The –B assembly is a high power, 12V/6A and 5V/10A converter with a 13V to 36V input. A sense resistor is used to provide a precise current limit. Unlike the –A assembly, on the –B assembly the remote sense diff amp is bypassed since VOUT2 is > 3.3V.

eval board
DC1441A

LTC3855EUJ Demo Board | Dual Output, VIN = 4.5V to 14V, VOUT1 = 1.8V @ 17A, VOUT2 = 1.2V @ 17A

Product Details

Demonstration circuit DC1441A is a dual output synchronous buck converter featuring the LTC3855EUJ. The board provides two outputs of 1.8V/17A and 1.2V/17A from an input voltage of 4.5V to 14V at a switching frequency of 400kHz.

eval board
DC1586A

LTC3855EUJ Demo Board | Dual Output, VIN = 4.5V to 25V, VOUT1 = 3.3V @ 5A, VOUT2 = 2.5V @ 5A

Product Details

Demonstration circuit 1586A is a high efficiency, dual-output (3.3V and 2.5V), synchronous buck converter with 4.5V to 25V input range. It can supply 5A maximum load current at 3.3V and 2.5V outputs. The demo board uses the LTC3855EUJ controller. The LTC3855 is a feature-rich dual-output dual-phase synchronous buck controller with on-chip drivers, remote output voltage sensing (VOUT2) and inductor DCR temperature compensation.

DC1617A-A
LTC3855EFE Demo Board | Dual Output VIN = 4.5V to 26V, VOUT1 = 2.5V @ 15A, VOUT2 = 1.8V @ 15A
DC1617A-B
LTC3855EFE Demo Board | Dual Output VIN = 13V to 36V, VOUT1 = 12V @ 6A, VOUT2 = 5V @ 10A
DC1441A
LTC3855EUJ Demo Board | Dual Output, VIN = 4.5V to 14V, VOUT1 = 1.8V @ 17A, VOUT2 = 1.2V @ 17A
DC1586A
LTC3855EUJ Demo Board | Dual Output, VIN = 4.5V to 25V, VOUT1 = 3.3V @ 5A, VOUT2 = 2.5V @ 5A

Reference Designs

DK-DEV-5AGTD7N Dev Kit
Altera Arria V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5AGXB3NES Dev Kit
Altera Arria V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Arria V SoC Development Kit
Altera Arria V SoC Development Kit and SoC Embedded Design Suite Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CGTD9N Dev Kit
Altera Cyclone V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CGXC7NES Dev Kit
Altera Cyclone V GX Development Kit (Discontinued) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DC934A Demo Board for DK-DEV-5CSXC6N
Altera Cyclone V SoC Development Kit and SoC Embedded Design Suite Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGSMD5N DSP Dev Kit
Altera DSP Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-SI-5SGTMC7N Signal Integrity Kit
Altera Transceiver Signal Integrity Development Kit, Stratix V GT Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-SI-5SGXEA7N Kit
Altera Transceiver Signal Integrity Kit, Stratix V GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE2i-150 Cyclone IV Board
Terasic DE2i-150 Cyclone IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria V GT FPGA Development Kit
Altera Arria V GX FPGA Development Kit
Altera Arria V SoC Development Kit and SoC Embedded Design Suite
Altera Cyclone V GT FPGA Development Kit
Altera Cyclone V GX Development Kit (Discontinued)
Altera Cyclone V SoC Development Kit and SoC Embedded Design Suite
Altera DSP Development Kit, Stratix V Edition
Altera Stratix V GX FPGA Development Kit
Altera Transceiver Signal Integrity Development Kit, Stratix V GT Edition
Altera Transceiver Signal Integrity Kit, Stratix V GX Edition
Stratix V Advanced System Development Board
Terasic DE2i-150 Cyclone IV Board

Latest Discussions

Recently Viewed