LTC3609

PRODUCTION

32V, 6A Monolithic Synchronous Step-Down DC/DC Converter

Part Details

  • 6A Output Current
  • Wide VIN Range = 4V to 32V (36V Maximum)
  • Internal N-Channel MOSFETs
  • True Current Mode Control
  • Optimized for High Step-Down Ratios
  • tON(MIN) ≤ 100ns
  • Extremely Fast Transient Response
  • Stable with Ceramic COUT
  • ±1% 0.6V Voltage Reference
  • Power Good Output Voltage Monitor
  • Adjustable On-Time/Switching Frequency
  • Adjustable Current Limit
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Low Shutdown IQ: 15μA
  • Available in a 7mm × 8mm 52-Pin QFN Package
LTC3609
32V, 6A Monolithic Synchronous Step-Down DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3609
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1320A-B

LTC3609EWKG Demo Board | Monolithic, 5V ≤ VIN ≤ 28V, VOUT = 1.5V/1.8V/2.5V/3.3V @ 6A

Product Details

Demonstration circuit 1320 is a high power density step-down DC/DC converter featuring the LTC3608EWKG (DC1320A-A) or the LTC3609EWKG (DC1320A-B) high current, high input voltage monolithic DC/DC step-down converter. The input voltage of the DC1320A-B is from 5V to 28V and it provides a jumper-selectable output voltage of 1.5V, 1.8V, 2.5V, or 3.3V @ 6A.

DC1320A-B
LTC3609EWKG Demo Board | Monolithic, 5V ≤ VIN ≤ 28V, VOUT = 1.5V/1.8V/2.5V/3.3V @ 6A

Reference Designs

Terasic DE2i-150 Cyclone IV Board
Terasic DE2i-150 Cyclone IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE2i-150 Cyclone IV Board

Latest Discussions

No discussions on LTC3609 yet. Have something to say?

Start a Discussion on EngineerZone®