LTC4364

RECOMMENDED FOR NEW DESIGNS

Surge Stopper with Ideal Diode

Part Models
52
1ku List Price
Starting From $4.13

Part Details

  • Wide Operating Voltage Range: 4V to 80V
  • Withstands Surges Over 80V with VCC Clamp
  • Adjustable Output Clamp Voltage
  • Ideal Diode Controller Holds Up Output Voltage During Input Brownouts
  • Reverse Input Protection to -40V
  • Reverse Output Protection to -20V
  • Overcurrent Protection
  • Low 10μA Shutdown Current at 12V
  • Adjustable Fault Timer
  • 0.1% Retry Duty Cycle During Faults (LTC4364-2)
  • Available in 4mm x 3mm 14-Lead DFN, 16-Lead MSOP, and 16-Lead SO Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC4364
Surge Stopper with Ideal Diode
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC4364-1
  • LTC4364-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2027A-A

LTC4364DE-1 Demoboard: 12V Surge Stopper with Ideal Diode, Latch Off

Product Details

DC2027A-A: Demo Board for the LTC4364 Surge Stopper with Ideal Diode.


 


eval board
DC2027A-B

LTC4364DE-2 Demoboard: 12V Surge Stopper with Ideal Diode, Auto Retry

Product Details

DC2027A-B: Demo Board for the LTC4364 Surge Stopper with Ideal Diode.


 


DC2027A-A
LTC4364DE-1 Demoboard: 12V Surge Stopper with Ideal Diode, Latch Off
DC2027A-B
LTC4364DE-2 Demoboard: 12V Surge Stopper with Ideal Diode, Auto Retry

Reference Designs

Figure 1. CN0581 Simplified Block Diagram
CN0581 Circuits from the lab

Configurable USB-C Power Sink Solution

Features and Benefits

  • Selectable Voltage Ranges of 5V, 9V, 12V, 15V, and 20V
  • Selectable Current Setting up to 3A (or up to 5A at 20V)
  • USB-C 1.3 Compatible
  • PD 3.0 Negotiation and Messaging
  • Surge Stopper with Reverse Protection and Fault Detection
CN0581
Configurable USB-C Power Sink Solution

Latest Discussions

Recently Viewed