LTC3608

PRODUCTION

18V, 8A Monolithic Synchronous Step-Down DC/DC Converter

Part Details

  • 8A Output Current
  • Wide VIN Range = 4V to 18V
  • Internal N-Channel MOSFETs
  • True Current Mode Control
  • Optimized for High Step-Down Ratios
  • tON(MIN) ≤ 100nsec
  • Extremely Fast Transient Response
  • Stable with Ceramic COUT
  • ±1% 0.6V Voltage Reference
  • Power Good Output Voltage Monitor
  • Adjustable On-Time/Switching Frequency
  • Adjustable Current Limit
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Low Shutdown IQ: 15μA
  • Available in a 7mm × 8mm 52-Lead QFN Package
LTC3608
18V, 8A Monolithic Synchronous Step-Down DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3608
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1320A-A

LTC3608EWKG Demo Board | Monolithic, 5V ≤ VIN ≤ 20V, VOUT = 1.5V/1.8V/2.5V/3.3V @ 8A

Product Details

Demonstration circuit 1320 is a high power density step-down DC/DC converter featuring the LTC3608EWKG (DC1320A-A) or the LTC3609EWKG (DC1320A-B) high current, high input voltage monolithic DC/DC step-down converter. The input voltage of the DC1320A-A is from 5V to 20V and it provides a jumper-selectable output voltage of 1.5V, 1.8V, 2.5V, or 3.3V @ 8A.

DC1320A-A
LTC3608EWKG Demo Board | Monolithic, 5V ≤ VIN ≤ 20V, VOUT = 1.5V/1.8V/2.5V/3.3V @ 8A

Reference Designs

DE1-SoC Dev Kit
Terasic DE1-SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CEA7N Dev Kit
Altera Cyclone V E Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CGTD9N Dev Kit
Altera Cyclone V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
SoCKit Dev Kit
Arrow/Terasic SoCKit Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE1-SoC Development Kit
Altera Cyclone V E Development Kit
Altera Cyclone V GT FPGA Development Kit
Arrow/Terasic SoCKit Development Kit

Latest Discussions

No discussions on LTC3608 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed