HMC651

RECOMMENDED FOR NEW DESIGNS

Fixed, 20 mil Thru Line Passive Attenuator Chip, DC - 50 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Wide Bandwidth: DC - 50 GHz
  • 9 Attenuator Products:
    0, 2, 3, 4, 6, 10, 15, & 20 dB Fixed Levels
  • Power Handling: +25 dBm
  • HMC651 & HMC658
    Die Size: 0.57 × 0.45 × 0.1 mm
  • HMC650, HMC652, HMC653, HMC654, HMC655, HMC656 & HMC657
    Die Size: 0.42 × 0.45× 0.1 mm
  • Included in the HMC-DK006 Designer’s Kit
HMC651
Fixed, 20 mil Thru Line Passive Attenuator Chip, DC - 50 GHz
hmc651_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed