ADP196

RECOMMENDED FOR NEW DESIGNS

5 V, 3 A Logic Controlled High-Side Power Switch

Part Details

  • Low RDSON: 10 mΩ (WLCSP) or 27 mΩ (LFCSP)
  • Wide input voltage range: 1.8 V to 5.5 V
  • Quick output discharge (QOD) circuit (ADP196-01)
  • 3 A continuous operating current at 70°C
  • 1.2 V logic compatible enable input
  • Low 25 μA quiescent current, VIN 1.8 V
  • Low 40 μA quiescent current, VIN = 5.5 V
  • Overtemperature and overcurrent protection
  • Ultralow shutdown current: <1 μA
  • Ultrasmall 1.0 mm × 1.5 mm, 0.5 mm pitch, 6-ball WLCSP
  • Tiny 2.0 mm × 2.0 mm × 0.55 mm, 0.65 mm pitch, 6-lead LFCSP

ADP196
5 V, 3 A Logic Controlled High-Side Power Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADMX1002

Ultra-low Distortion Signal Generator Measurement Module

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.6VRMS
  • Fast pattern switching between multiple stored waveforms
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

EVAL-ADP196

ADP196 Evaluation Board

Features and Benefits

  • Low RDSON: 27 mΩ (LFCSP)
  • Wide input voltage range: 1.8 V to 5.5 V
  • Quick output discharge (QOD) circuit option (ADP196ACPZN-01-R7)
  • 3 A continuous operating current to 70°C
  • Tiny, 2.0 mm × 2.0 mm × 0.55 mm, 0.65 mm pitch, 6-lead LFCSP
  • Operating temperature range: TJ = −40°C to +85°C

Product Details

The ADP196 evaluation board, ADP196CP-EVALZ, is used to demonstrate the functionality of the ADP196 high-side load switch.

Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off-state current can be demonstrated with only a single voltage source, a voltage meter, a current meter, and a load resistor.

Complete information about the ADP196 high-side load switch is available in the ADP196 data sheet, which should be consulted when using the ADP196CP-EVALZ.

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

EVAL-ADMX1002
Ultra-low Distortion Signal Generator Measurement Module
EVAL-ADP196
ADP196 Evaluation Board
EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Reference Designs

Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
CN0395 Circuits from the lab

Volatile Organic Compound Detector for Indoor Air Quality Measurement

Features and Benefits

  • Complete Volatile Organic Compound (VOC) Detector
  • Constant Voltage, Current, Resistance, Temperature, Heater Control Options
  • Wide range sense resistor measurement
  • On board temperature and humidity sensor
Figure 1. CN0551 Simplified Block Diagram
CN0551 Circuits from the lab

USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Features and Benefits

  • +35 dB Gain
  • 433 MHz ISM Band Optimized
  • 50 Ohm Input and Output Impedance Matched
  • Overtemperature Monitoring
  • Automatic Thermal Shutoff & Turn on
CN0395
Volatile Organic Compound Detector for Indoor Air Quality Measurement
CN0551
USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Latest Discussions

Recently Viewed