ADM7160

RECOMMENDED FOR NEW DESIGNS

Ultralow Noise, 200 mA, Linear Regulator

Part Models
12
1ku List Price
Starting From $0.51

Part Details

  • PSRR performance of 54 dB at 100 kHz
  • Ultralow noise independent of VOUT
    3 μV rms, 0.1 Hz to 10 Hz
    9.5 μV rms, 0.1 Hz to 100 kHz
    9 µV rms, 10Hz to 100KHz
    17 µV rms, 10Hz to 1MHz
  • Low dropout voltage:
    150 mV at 200 mA load
  • Maximum output current: 200 mA
  • Input voltage range: 2.2 V to 5.5 V
  • Low quiescent and shutdown current
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: −2.5%/+1.5%
  • 5-lead TSOT package and
  • 6-lead LFCSP package

ADM7160
Ultralow Noise, 200 mA, Linear Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADM7160-1.8
  • ADM7160-2.5
  • ADM7160-3.3

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5676RARDZ

Evaluation Board for the AD5676R WLCSP

Features and Benefits

  • Full featured evaluation board for the AD5676R WLCSP
  • On-board or external power supply
  • On-board or external voltage reference
  • Arduino® Uno form-factor, mates with SDP-K1
  • PC control via Analysis | Control | Evaluation (ACE) Software

Product Details

The EVAL-AD5676RARDZ allows users to quickly prototype AD5676R circuits and reduce design time. The AD5676R operates from a single 2.7 V to 5.5 V supply. The AD5676R incorporates an internal 2.5 V reference to give a full-scale output voltage of 2.5 V or 5 V. An ADR4525 is also provided on-board as a 2.5V reference source. A different external reference voltage can be applied via the EXT_REF SMB connector or test pin if needed.

The EVAL-AD5676RARDZ interfaces to the USB port of a PC via a system demonstration platform board (SDP-K1 ). The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD5676RARDZ product page to use with the evaluation board to allow the user to program the AD5676R. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5676RARDZ is compatible with the EVAL-SDP-CK1Z (SDP-K1), which should be purchased separately. A typical connection between the EVAL-AD5676RARDZ and the SDP-B controller board is shown in the user guide. For full details, see the AD5676R data sheet, which must be used in conjunction with the user guide when using the EVAL-AD5676RARDZ.

eval board
EVAL-ADM7160

ADM7160 Evaluation Board

Features and Benefits

  • Power supply rejection ratio (PSRR) performance: 54 dB at 100 kHz
  • Ultralow noise independent of VOUT
    • 3 μV rms, 0.1 Hz to 10 Hz
    • 9.5 μV rms, 0.1 Hz to 100 kHz
    • 9 μV rms, 10 Hz to 100 kHz
    • 17 μV rms, 10 Hz to 1 MHz
  • Low dropout voltage: 150 mV at ILOAD = 200 mA
  • Maximum output current: 200 mA
  • Input voltage range: 2.2 V to 5.5 V
  • Low quiescent and shutdown current
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: −2.5% to +1.5%
  • 5-lead TSOT package and 6-lead LFCSP package

Product Details

The ADM7160 evaluation boards demonstrate the operation and functionality of the ADM7160 ultralow noise, 200 mA, linear regulator.

Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, load resistors, and a voltmeter or an ammeter.

Complete specifications for the ADM7160 ultralow noise, 200 mA, linear regulator are available in the ADM7160 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation boards.

eval board
EVAL-AD9546

AD9546 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
  • Ten AC-coupled output SMA connectors, with output termination for HCSL
  • Two single ended AC-coupled reference inputs, usable also as a one differential AC-coupled reference input
  • One single ended AC-coupled reference input and 1 single ended DC-coupled reference input, configurable to create together a differential AC-coupled reference input
  • Pin programmable, power on ready configurability
  • Status LEDs
  • PC control using a USB connection
  • Microsoft Windows-based Evaluation Software with simple graphical user interface

Product Details

The AD9546 Evaluation Board is a compact, easy-to-use platform for evaluating all features of the AD9546 multiple input, 10-Output, Dual Channel, Numeric Clock Synchronizer. The AD9546 supports existing and emerging International Telecommunications Union (ITU) standards for the delivery of frequency, phase, and time of day over service provider packet networks, including ITU-G.8262, ITU-T G.812, ITU-T G.813, ITU-T G.823, ITU-T G.824, ITU-T G.825, and ITU-T G.8273.2.

The 10 clock outputs of the AD9546 are synchronized to any one of up to four input references. The digital phase-locked loops (DPLLs) reduce timing jitter associated with the external references. The digitally controlled loop and holdover circuitry continuously generate a low jitter output signal, even when all reference inputs fail. The AD9546 system clock is provided by a 52 MHz crystal. Alternatively, an external clock signal may be provided at a SMA connector (relative components must be populated to enable this functionality).

Applications

  • 5G timing transport high precision synchronization
  • Global positioning system (GPS), PTP (IEEE 1588), and synchronous Ethernet (SyncE) jitter cleanup and synchronization
  • Optical transport networks (OTN), synchronous digital hierarchy (SDH), and macro and small cell base stations
  • Small base station clocking (baseband and radio)
  • Stratum 2, Stratum 3e, and Stratum 3 holdover, jitter cleanup, and phase transient control
  • JESD204B support for analog-to-digital converter (ADC) and digital-to-analog converter (DAC) clocking
  • Carrier Ethernet

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

EVAL-AD5676RARDZ
Evaluation Board for the AD5676R WLCSP
EVAL-ADM7160
ADM7160 Evaluation Board
EVAL-AD9546
AD9546 Evaluation Board
AD-JUPITER-EBZ
Software-Defined Radio

Reference Designs

Figure 1. CN0554 Simplified Block Diagram
CN0554 Circuits from the lab

±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms

Features and Benefits

  • 8-Psuedo differential inputs or 16-Single-ended inputs
  • Selectable Input Voltage range, up to ±13 V
  • 16 Single-ended Outputs
  • Up to ±15 V Outputs
  • All Power Rails Derived from the Raspberry Pi

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-02-17 01:00
    CN0554: 10V Analog Input and 15V Analog Output for Raspberry Pi
Figure 1. CN0551 Simplified Block Diagram
CN0551 Circuits from the lab

USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Features and Benefits

  • +35 dB Gain
  • 433 MHz ISM Band Optimized
  • 50 Ohm Input and Output Impedance Matched
  • Overtemperature Monitoring
  • Automatic Thermal Shutoff & Turn on
CN0554
±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms
CN0551
USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Latest Discussions

Recently Viewed