Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

AD8353

PRODUCTION

1 MHz TO 2.7 GHz RF Gain Block

Part Details

  • Fixed gain of 20 dB
  • Operational frequency of 1 MHz to 2.7 GHz
  • Linear output power up to 9 dBm
  • Input/output internally matched to 50 Ω
  • Temperature and power supply stable
  • Noise figure: 5.3 dB
  • Power supply: 3 V or 5 V
AD8353
1 MHz TO 2.7 GHz RF Gain Block
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-AD8353

AD8353 Evaluation Board

Product Details

AD8353-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single power supply of 2.7 V - 5.5 V, capable of delivering 50 mA. The power supply should be connected to the vector pins labeled VP and COM. The RF input is applied to the SMA connector labeled INPUT and the RF output is available at the SMA connector labeled OUTPUT. For 3 V operation an inductor L1, is installed between VPOS and RFOUT to increase current through the output stage. By default L1 is installed and should be removed for operation at 5 V.

EVAL-AD8353
AD8353 Evaluation Board

Reference Designs

Figure 1. CN0551 Simplified Block Diagram
CN0551 Circuits from the lab

USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Features and Benefits

  • +35 dB Gain
  • 433 MHz ISM Band Optimized
  • 50 Ohm Input and Output Impedance Matched
  • Overtemperature Monitoring
  • Automatic Thermal Shutoff & Turn on
CN0551
USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Latest Discussions

Recently Viewed