Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5324

RECOMMENDED FOR NEW DESIGNS

400 MHz TO 4000 MHz ½ Watt RF Driver Amplifier

Part Details

  • Operation from 400 MHz to 4000 MHz 
  • Gain of 14.6 dB at 2140 MHz 
  • OIP3 of 43.1 dBm at 2140 MHz 
  • P1dB of 29.1 dBm at 2140 MHz 
  • Noise figure of 3.8 dB
  • Operating temperature range of −40°C to +105°C
  • Dynamically adjustable bias
    Adjustable power supply bias: 3.3 V to 5 V
    Low power supply current: 62 mA to 133 mA
    No bias resistor needed 
  • SOT-89 package, MSL-1 rated 
  • ESD rating of ±3 kV (Class 2) 
ADL5324
400 MHz TO 4000 MHz ½ Watt RF Driver Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
AD-PZSDR2400TDD-EB

Two Channels, 2400MHz TDD Application

Product Details

The AD-PZSDR2400TDD-EB is a 2.4GHz TDD analog module designed to work with the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. The AD-PZSDR2400TDD-EB is affectionately dubbed the first 'RF personality card'. It plugs into the ADRV1CRR-FMC carrier card. 35mm U.FL coaxial cables connect the card to the ADRV9361-Z7035 SDR SOM providing access to the transmit and receive inputs of the AD9361. Information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the wiki page.


The purpose of the AD-PZSDR2400TDD-EB is to provide the user with a path to condition the transmit or receive signals of the AD9361. Selection of TX or RX path is achieved by the 200MHz to 2.7GHz SPDT switch HMC546 controlled by the FPGA and accompanying software. The transmit path consists of a 2.4GHz filter, half watt driver amplifier ADL5324 and 2 watt power amplifier HMC921. The receive path consists of the same 2.4GHz filter as well as a low loss LNA HMC669.

EVAL-ADL5324

ADL5324 Evaluation Board

Product Details

ADL5324-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single 5 V/500 mA supply. The 5 V supply should be connected to the test loops labeled VSUP and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT. To facilitate tuning for different frequencies the RF input and RF output traces are free of solder mask and have index markings for ease of component placement. The evaluation board ships with tuning components that are optimized for operation from 2110 MHz to 2170 MHz. The ADL5324 datasheet provides recommended tuning components for other frequencies.

AD-PZSDR2400TDD-EB
Two Channels, 2400MHz TDD Application
EVAL-ADL5324
ADL5324 Evaluation Board

Reference Designs

Figure 1. CN0551 Simplified Block Diagram
CN0551 Circuits from the lab

USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Features and Benefits

  • +35 dB Gain
  • 433 MHz ISM Band Optimized
  • 50 Ohm Input and Output Impedance Matched
  • Overtemperature Monitoring
  • Automatic Thermal Shutoff & Turn on
CN0551
USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Latest Discussions

Recently Viewed