ADN8810

PRODUCTION

12-Bit High Output Current Source

Part Models
2
1ku List Price
Starting From $8.67

Part Details

  • High precision 12-bit current source
  • Low noise
  • Long term stability
  • Current output from 0 mA to 300 mA
  • Output fault indication
  • Low drift
  • Programmable maximum current
  • 24-lead 4 mm × 4 mm lead frame chip scale package
  • 3-wire serial interface
ADN8810
12-Bit High Output Current Source
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
CN0395 Circuits from the lab

Volatile Organic Compound Detector for Indoor Air Quality Measurement

Features and Benefits

  • Complete Volatile Organic Compound (VOC) Detector
  • Constant Voltage, Current, Resistance, Temperature, Heater Control Options
  • Wide range sense resistor measurement
  • On board temperature and humidity sensor
CN0395
Volatile Organic Compound Detector for Indoor Air Quality Measurement

Latest Discussions