製品概要

機能と利点

  • Single channel of 2.5 GSPS conversion utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 20dB voltage gain adjustment
  • On-board PLL and VCO setup for clocking or external clocking
  • True DC coupled input and analog input frontend to the ADC, BW = DC to 1.8GHz
  • 製品概要

    The AD-FMCADC7-EBZ is a single channel high speed data acquisition board featuring the AD9625 12bit, ADC sampling at 2500 MSPS and a ADL5567 low distortion, 4.8 GHz, differential amplifier driving the converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking is supported using the on-board ADF4355-2 wideband PLL with VCO. This product is designed for sampling wide bandwidth analog signals from DC to 1.8GHz. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications.


    The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).


    This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.


    The design of the board is specifically tailored to allow for true DC coupling on the analog input of the amplifier throughout the signal chain to the converter. Yielding the widest spectrum possible for the AD-FMCADC7-EBZ.


    The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.

    リファレンス・ボード

    Reference Board: AD-FMCADC7-EBZ

    Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
    ADP1755

    1.2A Low-Vin, Adjustable-Vout LDO Linear Regulator

    ADP1753

    800mA Low-Vin, Adjustable-Vout LDO Regulator

    ADP7104

    20 V, 500 mA, Low Noise,CMOS LDO

    ADP7104

    20 V, 500 mA, Low Noise,CMOS LDO

    ADP7104

    20 V, 500 mA, Low Noise,CMOS LDO

    ADP7104

    20 V, 500 mA, Low Noise,CMOS LDO

    ADP7104

    20 V, 500 mA, Low Noise,CMOS LDO

    ADP1755

    1.2A Low-Vin, Adjustable-Vout LDO Linear Regulator

    ADP2119

    2A, 1.2MHz Synchronous Step-Down DC-to-DC Regulator

    ADP1741

    2 A, Low VIN, Dropout, CMOS Linear Regulator

    ADP2442

    36V, 1 A, Synchronous, Step-Down, DC-to-DC Regulator with External Clock Synchronization

    ADL5567

    4.8 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier

    ADF4355-2

    Microwave Wideband Synthesizer with Integrated VCO

    ADR280

    1.2 V Ultralow Power High PSRR Voltage Reference

    fmcadc-ebz-circuit

    ハードウェア (2)

    ドーター・ボード