AD8348

PRODUCTION

50 MHz to 1000 MHz Quadrature Demodulator

Part Models
2
1ku List Price
Starting From $6.78

Part Details

  • 50 MHz – 1000 MHz RF input range
  • Integrated 45 dB linear-in-dB VGA IF amplifier
  • Integrated baseband output amplifiers
  • Demodulation bandwidth 75 MHz
  • Quadrature phase accuracy 0.5°
  • Amplitude balance 0.25 dB
  • Third order intercept IIP3
    +28 dBm (min gain)
  • Noise figure 11 dB (max gain)
  • Low LO drive –10 dBm
  • Single supply 2.7 V to 5.5 V with power down
AD8348
50 MHz to 1000 MHz Quadrature Demodulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Baseband Programmable VGA-Filters 2
ADRF6510 Obsolete 30 MHz Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516 Obsolete 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Fully Differential Amplifiers 3
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8348

AD8348 Evaluation Board

Product Details

AD8348-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8348. The evaluation board integrates a prototype area for a filter design at the mixer outputs, SMA connectors to and from AD8348 with optimized trace routing for improved signal integrity, and requires only a single supply within the range of 2.7 V to 5.5 V.

EVAL-AD8348
AD8348 Evaluation Board

Latest Discussions

Recently Viewed