ADF4156

PRODUCTION

6.2 GHz Fractional-N Frequency Synthesizer

Part Models
6
1ku List Price
Starting From $3.48

Part Details

  • RF bandwidth to 6.2 GHz
  • 2.7 V to 3.3 V power supply
  • Separate VP allows extended tuning voltage
  • Programmable fractional modulus
  • Programmable charge pump currents
  • 3-wire serial interface
  • Digital lock detect
  • Power-down mode
  • Pin compatible with the ADF4110, ADF4111, ADF4112, ADF4113, ADF4106, ADF4153, and ADF4154 frequency synthesizers
  • Programmable RF output phase
  • Loop filter design possible with ADIsimPLL
  • Cycle slip reduction for faster lock times
ADF4156
6.2 GHz Fractional-N Frequency Synthesizer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Positive Linear Regulators (LDO) 3
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4156

ADF4156 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4156 6.2 GHz Fractional-N Frequency Synthesizer.


This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADF4156
ADF4156 Evaluation Board

Reference Designs

Low Noise Microwave Fractional-N PLL
CN0174 Circuits from the lab

Low Noise, 12 GHz, Microwave Fractional-N Phase-Locked Loop (PLL) Using an Active Loop Filter and RF Prescaler

Features and Benefits

  • Fractional-N PLL up to 18GHz
  • Low system phase noise of 0.35 ps rms @ 12GHz
CN0174
Low Noise, 12 GHz, Microwave Fractional-N Phase-Locked Loop (PLL) Using an Active Loop Filter and RF Prescaler

Latest Discussions

Recently Viewed