Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5565

RECOMMENDED FOR NEW DESIGNS

6 GHz Ultrahigh Dynamic Range Differential Amplifier

Part Details

  • 3 dB bandwidth of 6 GHz (AV = 6 dB)
  • Pin strappable gain adjust: 6 dB, 12 dB, and 15.5 dB
  • Gain range from 0 dB to 15.5 dB using two external resistors
  • Low noise input stage: NF = 8.7 dB at 15.5 dB gain
  • Differential or single-ended input to differential output
  • IMD3 of −112 dBc at 100 MHz center
  • Slew rate: 11 V/ns
  • See datasheet for additional features
ADL5565

6 GHz Ultrahigh Dynamic Range Differential Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 2
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5565

ADL5565 Evaluation Board

Product Details

ADL5565-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VPOS and GND. The RF input signal is applied to the SMA connector labeled J1. The RF output is available at the SMA connector labeled J2. The evaluation board may be converted to a fully differential input and output by installing SMA connectors J2 and J4, removing R13 and R14, installing 0 ohm jumpers R12 and R15, removing T1 & T2 and placing jumpers across the transformer pads. The 3 pin header, P1 controls the enable function. A test loop is provided to allow control from an external signal source.

EVAL-ADL5565
ADL5565 Evaluation Board

Reference Designs

14-Bit, 250 MSPS Wideband Receiver Front End
CN0279 Circuits from the lab

High IF Sampling Receiver Front End with Band-Pass Filter

Features and Benefits

  • High IF Sampling Receiver
  • 127MHz Bandpass filter
  • SNR = 71.7dBFS, SFDR = 92dBc
CN0279
High IF Sampling Receiver Front End with Band-Pass Filter

Latest Discussions

Recently Viewed