ADA4930-1

RECOMMENDED FOR NEW DESIGNS

Ultralow Noise Drivers for Low Voltage ADCs

Part Models
6
1ku List Price
Starting From $4.46

Part Details

  • Low input voltage noise: 1.2 nV/√Hz 
  • Low common-mode output: 0.9 V on single supply
  • Extremely low harmonic distortion
    • −104 dBc HD2 at 10 MHz 
    • −79 dBc HD2 at 70 MHz 
    • −73 dBc HD2 at 100 MHz 
    • −101 dBc HD3 at 10 MHz 
    • −82 dBc HD3 at 70 MHz 
    • −75 dBc HD3 at 100 MHz 
  • See data sheet for additional features

ADA4930-1-EP supports defense and aerospace applications (AQEC standard)

  • Download ADA4930-1-EP data sheet (pdf)
  • Extended temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/13615 DSCC drawing number
ADA4930-1

Ultralow Noise Drivers for Low Voltage ADCs

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4930-1

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

No discussions on ADA4930-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed