AD8349

PRODUCTION

700 MHz TO 2.7 GHz Direct Up-Conversion Quadrature Modulator

Part Models
2
1ku List Price
Starting From $6.79

Part Details

  • Output Frequency Range 700 MHz - 2.7 GHz
  • I/Q Base-band Frequency range dc – 160 MHz
  • Output Power 5.6 dBm @ 2140 MHz
  • Quadrature Phase Accuracy 0.3 degrees
  • Amplitude Balance 0.1 dB
  • Low Noise Floor -156 dBm/Hz
  • Output Switch Disable Function
  • Single 5 V Supply
  • Pin Compatible with AD8346 / AD8345
AD8349
700 MHz TO 2.7 GHz Direct Up-Conversion Quadrature Modulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Integer-N PLL 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
Standard High Speed D/A Converters 7
AD9747 PRODUCTION Dual 16-Bit 250 MSPS Digital-to-Analog Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8349

AD8349 Evaluation Board

Product Details

AD8349-EVALZ is 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.4 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IP, IN, QP,and QN). The AD8349 output is available at the SMA connector labeled VOUT.

EVAL-AD8349
AD8349 Evaluation Board

Latest Discussions

Recently Viewed