AD8366

RECOMMENDED FOR NEW DESIGNS

DC to 600 MHz, Dual-Digital Variable Gain Amplifiers

Part Details

  • Matched pair of differential, digitally controlled VGAs
  • Gain range: 4.5 dB to 20.25 dB
  • 0.25 dB gain step size
  • Operating frequency
    • DC to 150 MHz (2 V p-p)
    • 3 dB bandwidth: 600 MHz
  • Noise figure (NF)
    • 11.4 dB at 10 MHz at maximum gain
    • 18 dB at 10 MHz at minimum gain
  • OIP3: 45 dBm at 10 MHz
  • HD2/HD3
    • Better than −90 dBc for 2 V p-p output at 10 MHz at maximum gain
  • Differential input and output
  • Adjustable output common-mode
  • Optional dc output offset correction
  • Serial/parallel mode gain control
  • Power-down feature
  • Single 5 V supply operation
AD8366
DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-AD8366

AD8366 Evaluation Board

Product Details

AD8366-EVALZ is a 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8366. The evaluation board integrates switches for ease of gain settings, bypassable transformers to allow single ended or differential inputs and output, and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.


eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

EVAL-AD8366
AD8366 Evaluation Board
AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications

Latest Discussions

Recently Viewed