Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5019

RECOMMENDED FOR NEW DESIGNS

Silicon, SPDT Switch, Nonreflective, 100 MHz to 13 GHz

Part Models
2
1ku List Price
Starting From $6.84

Part Details

  • Nonreflective 50 Ω design
  • Low insertion loss: 0.8 dB at 8 GHz
  • High isolation: 45 dB at 8 GHz
  • High input linearity
    • P1dB: 39 dBm
    • IP3: 60 dBm typical
  • High power handling
    • 35 dBm insertion loss path
    • 27 dBm hot switching
  • ESD rating: 2 kV (Class 2) HBM
  • No low frequency spurious
  • 0.05 dB RF settling time: 375 ns
  • 0.1 dB RF settling time: 300 ns
  • 16-lead, 3 mm × 3 mm LFCSP
  • Pin-compatible with HMC1118, low frequency cutoff version
ADRF5019
Silicon, SPDT Switch, Nonreflective, 100 MHz to 13 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1118 RECOMMENDED FOR NEW DESIGNS High Isolation, Silicon SPDT, Nonreflective Switch, 9 kHz to 13.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADRF5019

ADRF5019 Evaluation Board

Features and Benefits

  • Contains ADRF5019 device and external components
  • RF SMA connectors
  • Through line for calibration

Product Details

The ADRF5019-EVALZ is designed to evaluate the features and performance of the ADRF5019 100 MHz to 13 GHz, single-pole double throw (SPDT) switch manufactured in a silicon process.

For full details on the ADRF5019, see the ADRF5019 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5019-EVALZ.

EVAL-ADRF5019
ADRF5019 Evaluation Board

Reference Designs

Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
CN0566
Phased Array (Phaser) Development Platform

Latest Discussions