Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF4002

RECOMMENDED FOR NEW DESIGNS

Phase Detector / PLL Frequency Synthesizer

Part Models
8
1ku List Price
Starting From $2.05

Part Details

  • 400 MHz bandwidth
  • 2.7 to 3.3 V power supply
  • Separate charge pump supply (VP) allows extended tuning voltage in 3 V systems
  • Programmable charge pump currents
  • 3-wire serial interface
  • Analog and digital lock detect
  • Hardware and software power-down mode
  • 104  MHz phase detector
ADF4002-EP supports defense and aerospace applications (AQEC standard)
  • Download ADF4002-EP data sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • See Data Sheet for additional features
ADF4002
Phase Detector / PLL Frequency Synthesizer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
I/Q Demodulators 1
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
I/Q Modulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4002

ADF4002 Evaluation Board

Product Details

The Evaluation board for the ADF4002 contains a SDP connection and software allowing the ADF4002 to be controlled from a SDP board.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADF4002
ADF4002 Evaluation Board

Reference Designs

Block Diagram of the Translation Loop Synthesizer
CN0369 Circuits from the lab

Translation Phase Locked Loop Synthesizer with Low Phase Noise

Features and Benefits

  • Translation Loop Synthesizer 
  • 5GHz to 5.4GHz RF Output 
  • Low Phase Noise
CN0369
Translation Phase Locked Loop Synthesizer with Low Phase Noise

Latest Discussions