Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF4355-2

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Part Details

  • RF output frequency range: 54 MHz to 4400 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • High resolution 38-bit modulus
  • Low phase noise, voltage controlled oscillator (VCO)
  • Programmable divide by 1, 2, 4, 8, 16, 32, or 64 output
  • Analog and digital power supplies: 3.3 V
  • Charge pump and VCO power supplies: 5 V typical
  • Logic compatibility: 1.8 V
  • Programmable dual modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
ADF4355-2
Microwave Wideband Synthesizer with Integrated VCO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
AD-FMCADC7-EBZ

ADL5567 & AD9625 Analog Signal Chain Evaluation and ADF4355-2 Wideband Synthesizer with VCO

Features and Benefits

  • Single channel of 2.5 GSPS conversion utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 20dB voltage gain adjustment
  • On-board PLL and VCO setup for clocking or external clocking
  • True DC coupled input and analog input frontend to the ADC, BW = DC to 1.8GHz
  • Product Details

    The AD-FMCADC7-EBZ is a single channel high speed data acquisition board featuring the AD9625 12bit, ADC sampling at 2500 MSPS and a ADL5567 low distortion, 4.8 GHz, differential amplifier driving the converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking is supported using the on-board ADF4355-2 wideband PLL with VCO. This product is designed for sampling wide bandwidth analog signals from DC to 1.8GHz. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications.


    The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).


    This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.


    The design of the board is specifically tailored to allow for true DC coupling on the analog input of the amplifier throughout the signal chain to the converter. Yielding the widest spectrum possible for the AD-FMCADC7-EBZ.


    The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.

    eval board
    EVAL-ADF4355-2

    ADF4355-2 Evaluation Board

    Features and Benefits

    • Self contained board, including ADF4355-2 frequency synthesizer with integrated VCO, differential 122.88 MHz temperature controlled crystal oscillator (TCXO), loop filter (20 kHz), USB interface, and voltage regulators
    • Windows®-based software allows control of synthesizer functions from a PC 
    • Externally powered by 6 V

    Product Details

    The EV-ADF4355-2SD1Z evaluates the performance of the ADF4355-2 frequency synthesizer with integrated VCO for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADF4355-2 frequency synthesizer with integrated VCO, a differential 122.88 MHz reference (TCXO), a loop filter, a US interface, power supply connectors, and subminiature Version A (SMA) connectors. A USB cable is included to connect the board to a PC USB port.

    For easy programming of the synthesizer, download the Windows-based software from www.analog.com/ADF4355-2.

    This board requires an SDP-S (as shown above, but not supplied with the kit). The SDP-S allows software programming of the EV-ADF4355-2SD1Z device.

    AD-FMCADC7-EBZ
    ADL5567 & AD9625 Analog Signal Chain Evaluation and ADF4355-2 Wideband Synthesizer with VCO
    EVAL-ADF4355-2
    ADF4355-2 Evaluation Board

    Reference Designs

    Block Diagram of the Translation Loop Synthesizer
    CN0369 Circuits from the lab

    Translation Phase Locked Loop Synthesizer with Low Phase Noise

    Features and Benefits

    • Translation Loop Synthesizer 
    • 5GHz to 5.4GHz RF Output 
    • Low Phase Noise
    CN0369
    Translation Phase Locked Loop Synthesizer with Low Phase Noise

    Latest Discussions

    No discussions on ADF4355-2 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed