Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC512

RECOMMENDED FOR NEW DESIGNS

VCO with Fo/2 & Divide-by-4 SMT, 9.6 - 10.8 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Triple Output:
    Fo= 9.6 - 10.8 GHz
    Fo/2= 4.8 - 5.4 GHz
    Fo/4= 2.4 - 2.7 GHz
  • Pout: +9 dBm
  • Phase Noise: -110 dBc/Hz @ 100 kHz Typical
  • No External Resonator Needed
  • QFN Leadless SMT Package, 25 mm2
HMC512
VCO with Fo/2 & Divide-by-4 SMT, 9.6 - 10.8 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC512LP5
HMC512LP5 Evaluation Board.

Reference Designs

Block Diagram of the Translation Loop Synthesizer
CN0369 Circuits from the lab

Translation Phase Locked Loop Synthesizer with Low Phase Noise

Features and Benefits

  • Translation Loop Synthesizer 
  • 5GHz to 5.4GHz RF Output 
  • Low Phase Noise
CN0369
Translation Phase Locked Loop Synthesizer with Low Phase Noise

Latest Discussions

Recently Viewed