M-LDVS(多点低压差分信号)
M-LVDS(多点低压差分信号)是一种多点高速差分电气接口,支持多达32个节点。ADI公司的M-LVDS产品提供具有业界高ESD性能、高抗扰度接收器和扩展共模范围的收发器。这些产品非常适合设计人员需要以高达100Mbps或250Mbps速率向多个节点发送数据的应用。
MLVDS允许通过一对差分线路来承载这种高速信息,从而减小了连接器尺寸并降低了扇出该信息所需的通道数量。多通道M-LVDS收发器可以在需要更大带宽或冗余的高密度应用中将功耗和PCB面积降至最低。这些器件遵循M-LVDS的TIA/EIA-899标准,通过1类和2类接收器为TIA/EIA- 644 LVDS器件添加了额外的多点能力。
M-LVDS(多点低压差分信号)是一种多点高速差分电气接口,支持多达32个节点。ADI公司的M-LVDS产品提供具有业界高ESD性能、高抗扰度接收器和扩展共模范围的收发器。这些产品非常适合设计人员需要以高达100Mbps或250Mbps速率向多个节点发送数据的应用。
MLVDS允许通过一对差分线路来承载这种高速信息,从而减小了连接器尺寸并降低了扇出该信息所需的通道数量。多通道M-LVDS收发器可以在需要更大带宽或冗余的高密度应用中将功耗和PCB面积降至最低。这些器件遵循M-LVDS的TIA/EIA-899标准,通过1类和2类接收器为TIA/EIA- 644 LVDS器件添加了额外的多点能力。
产品分类
设计资源

视频
. 2022-10-24
保护您的创新:从高精度到高电压

视频
. 2022-07-28
14:08Sensors Converge 2022, Empowering the Intelligent Edge

视频
. 2022-02-17
47:49Optimised M-LVDS Solutions for High-Density Systems

模拟对话
.2022-02-01
IBIS建模——第3部分:如何通过基准测量实现质量等级为3级的IBIS模型

视频
. 2021-08-27
ADI的5.7 kV rms四通道2.5千兆位隔离器ADN4624

视频
. 2021-07-16
01:01ADI's ADN4624 5.7 kV rms Quad-Channel 2.5 Gigabit Isolator

视频
. 2021-07-09
17:29ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing

视频
. 2020-10-28
01:00Protect your Innovations: from High Precision to High Power
- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}