工业以太网
searchIcon
banner background image

工业以太网

ADI/Chronous 徽标

ADI Chronous™是一系列领先的终端到企业工业以太网连接解决方案,专门为加速实现工业4.0而设计。ADI利用其深厚的领域专业知识和先进技术,帮助合作伙伴连接未来工业套件和网络。值得信任的ADI解决方案可确保在您的整个应用过程中可靠地传递关键数据,确保无缝连接和操作效率。ADI Chronous解决方案适用于苛刻的时间关键型环境,并为实现时间敏感网络打开了大门。

子分类

archive icon
ADI的工业以太网平台解决方案为完整的网络接口解决方案,旨在为各种工业、仪器仪表和其他设备提供设备连接。这些解决方案包括物理层和数据链路层,可以管理主机处理器的工业协议和网络流量。ADI Chronous网络接口解决方案为完整的通信子系统,可以快速、简单地将工业以太网连接纳入任何终端系统。
archive icon
ADI Chronous 工业以太网物理层(PHY)产品组合包括用于10 Mbps、100 Mbps和1 Gbps的解决方案。它还采用面向单对以太网的新型10BASE-T1L技术。 我们业界较领先的低延迟和低功耗PHY技术通过缩短周期时间并降低系统功耗,可充分提高确定性应用中的数据传输和信号完整性。它可以在工业网络中实现信号同步并支持TSN发展。 此超低功耗10BASE-T1L产品组合包括PHY和MAC PHY解决方案,支持优化系统功率预算,同时提供灵活的设计选择。利用独特的MAC PHY技术,可以重复使用不支持传统以太网接口的现有低功耗处理器技术,并通过SPI进行连接。 ADI Chronous PHY产品已经完成了广泛的EMC和可靠性测试,适用于需要可预测和安全通信的应用。工业以太网物理层套件适合在扩展的工业环境温度范围内运行,可为当今和未来的工业以太网应用提供高水平可靠性。

New Data, New Insights with 10BASE-T1L Technology from ADI Chronous

Long reach, single-pair Ethernet, 10BASE-T1L physical layer devices are proving a game changer on the road to realizing the vision of seamless connectivity. By extending Ethernet connectivity to edge nodes in remote and distant locations, this technology is enabling new data streams, additional process variables, and auxiliary measurements to be communicated. The IEEE 802.3cg™-2019 standard governs 10BASE-T1L connectivity. It is a single-pair Ethernet (SPE) media standard, providing for 10 megabits per second communication and it enables both power and data over single twisted pair cabling up to 1 km. 10BASE-T1L connectivity promises to extend the benefits of IIoT to the remote corners of factories, building and process plants, and even into hazardous locations where sensors and other endpoints had, until now, limited connectivity.
campaign-image
campaign-image

New Data, New Insights with 10BASE-T1L Technology from ADI Chronous

Long reach, single-pair Ethernet, 10BASE-T1L physical layer devices are proving a game changer on the road to realizing the vision of seamless connectivity. By extending Ethernet connectivity to edge nodes in remote and distant locations, this technology is enabling new data streams, additional process variables, and auxiliary measurements to be communicated. The IEEE 802.3cg™-2019 standard governs 10BASE-T1L connectivity. It is a single-pair Ethernet (SPE) media standard, providing for 10 megabits per second communication and it enables both power and data over single twisted pair cabling up to 1 km. 10BASE-T1L connectivity promises to extend the benefits of IIoT to the remote corners of factories, building and process plants, and even into hazardous locations where sensors and other endpoints had, until now, limited connectivity.