製品概要
機能と利点
- ADIN2111 2-port industrial 10BASE-T1L switch
- Power forwarding
- Power fail-safe circuitry
- On-board Arm® Cortex®-M4
製品概要
The EVAL-ADIN2111D1Z is a compact evaluation node board designed for daisy-chaining both power and data, which features the ADIN2111 2-port 10BASE-T1L switch and MAX32690 microcontroller.
The board can be locally powered or powered by the 10BASE-T1L data line when power over the line is available. This board also features a fail-safe circuit that ensures communication even if a node in the daisy-chain network loses power.
The board includes an on-board temperature sensor and a PMOD connector that integrates I2C, SPI, and UART connectivity for external sensors.
Full specifications on the ADIN2111 are available in the ADIN2111 data sheet available from Analog Devices, Inc., and may be consulted with this user guide when using the EVAL-ADIN2111D1Z evaluation board.
マーケット&テクノロジー
対象となる製品
はじめに
EQUIPMENT NEEDED
- EVAL-ADIN1100EBZ or DEMO-ADIN1100D2Z evaluation board media converter
- Single-pair cable (1.5mm2 max./AWG 16 to fit connector)
- 5V to 58V DC power supply (optional)
- Host PC with USB interface for management, monitoring, and diagnostics