オートモーティブ・インターフェース(CAN、オーディオ)
searchIcon
banner background image

オートモーティブ・インターフェース(CAN、オーディオ)

Automotive interfaces deliver sound and data throughout the car to combine connectivity with mobility. ADI’s portfolio of automotive interface products encompass communication signaling that utilizes both the CAN (controller area network) protocol and A2B® (Automotive Audio Bus®) technology. Isolated CAN with iCoupler® digital isolation features integrated isoPower® and signal-only transceivers in an SOIC form factor or a complete galvanically isolated µModule® (micromodule) transceiver—both with options that support CAN FD (flexible data rate). ADI’s A2B-enabled digital audio systems distribute high fidelity audio along with control data, clock, and power over a single, unshielded, low cost twisted-pair wire. The A2B automotive interface delivers high fidelity audio while significantly reducing the weight of existing cable harnesses for improved vehicle fuel efficiency and a better, greener, more dynamic automotive experience. A2B devices meet all relevant automotive interface ESD, EMI, and EMC requirements, and are fully AEC-Q100 qualified.
Automotive interfaces deliver sound and data throughout the car to combine connectivity with mobility. ADI’s portfolio of automotive interface products encompass communication signaling that utilizes both the CAN (controller area network) protocol and A2B® (Automotive Audio Bus®) technology. Isolated CAN with iCoupler® digital isolation features integrated isoPower® and signal-only transceivers in an SOIC form factor or a complete galvanically isolated µModule® (micromodule) transceiver—both with options that support CAN FD (flexible data rate). ADI’s A2B-enabled digital audio systems distribute high fidelity audio along with control data, clock, and power over a single, unshielded, low cost twisted-pair wire. The A2B automotive interface delivers high fidelity audio while significantly reducing the weight of existing cable harnesses for improved vehicle fuel efficiency and a better, greener, more dynamic automotive experience. A2B devices meet all relevant automotive interface ESD, EMI, and EMC requirements, and are fully AEC-Q100 qualified.

サブカテゴリ

archive icon

アナログ・デバイセズのA2Bオーディオ・バス技術は、コスト効率に優れた非シールドケーブル1本を使用してオーディオおよび制御データ(最大50Mbps)と電力を伝送する、洗練された使いやすいオーディオ・バスです。A2Bは、次世代の車載インフォテインメント、オーディオ、音響システムをサポートし、エントリー・レベルから高級車まで対応できる高速で低遅延の性能を提供します。

 

A2Bオーディオ・バス製品では、高忠実度のオーディオを実現すると共に、ケーブルの重量とコストを最大75%削減し、車両の燃費を大幅に向上させることができます。A2Bのポートフォリオには、さまざまなオートモーティブ、コンスーマ、産業用アプリケーションを対象とした、フル機能、低コスト、長距離、高出力の派生製品が含まれます。

 

アプリケーション:

  • オーディオECU接続
  • ハンズフリー・マイクロフォン・アレイ
  • 車内通信
  • アクティブ/ロード・ノイズ・キャンセレーション
  • 会議システム
  • 楽器
  • 業務用オーディオ

archive icon
Analog Devices (ADI)’s automotive Ethernet connectivity solutions facilitate seamless connectivity to vehicle edge nodes, supplanting legacy low data rate protocols such as controller area network (CAN) and local interconnect network (LIN) interfaces. Our automotive Ethernet transceivers offer an advanced feature set and software designed to support diverse automotive applications, such as internal and external lighting, body and chassis domain control, in-vehicle networking and sensor actuator networking.

As automotive design evolves toward zonal architectures and software-defined vehicles, ADI’s next-generation Ethernet connectivity solutions are helping to drive this industry transformation. Our robust portfolio of 10BASE-T1S solutions includes Ethernet to Edge Bus (E2B™) transceivers that enable microcontroller-free edge nodes for deterministic low latency applications, as well as fully compliant MACPHY solutions.
archive icon
アナログ・デバイセズの絶縁型CAN(コントローラ・エリア・ネットワーク)トランシーバは、データ層リンク、ハードウェア・プロトコル(たとえばアナログ・デバイセズのBlackfin®プロセッサに組み込まれているもの)、CANバスの物理的配線の間の差動物理層インターフェースとなります。 アナログ・デバイセズのポートフォリオにはiCoupler®およびisoPower®絶縁機能が組み込まれたトランシーバがあり、既製の完全絶縁CAN PHYとして使用できます。
archive icon
アナログ・デバイセズの非絶縁型CAN(コントローラ・エリア・ネットワーク)トランシーバは、データ層リンク、ハードウェア・プロトコル(たとえばアナログ・デバイセズのBlackfin®プロセッサに組み込まれているもの)、CANバスの物理的配線の間の差動物理層インターフェースとなります。 アナログ・デバイセズのポートフォリオにはiCoupler®およびisoPower®絶縁機能が組み込まれたトランシーバがあり、既製の完全絶縁CAN PHYとして使用できます。