Overview
Features and Benefits
- Full featured evaluation board for the AD7768-4
- PC control in conjunction with the SDP-H1 system demonstration platform (EVAL-SDP-CH1Z)
- PC software control and data analysis
- Time and frequency domain
- Standalone hardware capability
Product Details
The EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.
The AD7768-4 evaluation software fully configures the AD7768-4 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
The EVAL-AD7768-4FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-4 over a USB cable through the EVAL-SDP-CH1Z system demonstration platform (SDP).
Full specifications on the AD7768-4 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.
Markets and Technologies
-
- Protocol Analyzer Solutions
- Noise, Vibration, and Harshness (NVH) Automotive Solutions
- Power Circuit Solutions for Instrumentation
- Communications Test Equipment Solutions
- Signal Generator (Audio through RF) Solutions
- Radio Frequency (RF) Signal and Vector Network Analyzer Solutions
- Impedance Measurement and Analysis Solutions
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
- Analytical Instruments
Applicable Parts
Documentation & Resources
-
AD7768-4 Gerber Files10/24/2016ZIP481 K
-
Schematic3/29/2016PDF
-
Bill of Materials3/29/2016XLSX
-
Layout3/29/2016PDF
-
Sample Data Set3/29/2016XLSX