DC Sources and Power Supplies
DC Sources and Power Supply Solutions
Precision DC sources and programmable power supplies are highly reliable, low-noise devices dedicated to setting accurate bias levels and providing high-quality power rails for sensitive electronic tests.
Value and Benefits
To meet the challenges of high-efficiency power conditioning, accuracy, and fast voltage rail sequencing, Analog Devices’ portfolio includes low-noise switching power controllers, isolated gate drivers, the highest resolution D/A and A/D converters in the market, constant voltage and constant current linear controllers, and agency-approved digital isolators.
Our broad array of products enable topologies and system partitions to optimize for performance and cost at any power level.
Enable topologies and system partitions to optimize performance and cost
Offers low-noise switching power controllers
Offers highest resolution D/A and A/D converters
Featured Products
AD8450
Precision Analog Front End and Controller for Battery Test/Formation Systems
AD5560
1.2A Programmable Device Power Supply with Integrated 16-bit Level Setting DACs
AD5791
1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC
AD5689R
Dual, 16-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface
ADAQ7980
16-Bit, 1 MSPS, Integrated Data Acquisition Subsystem
AD7124-8
8-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference
AD7124-4
4-Channel, Low Noise, Low Power, 24-Bit, Sigma-Delta ADC with PGA and Reference
AD5593R
8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, I2C Interface
ADR4550
Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADA4522-2
Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
< Prev
Next >
Click on a section in the diagram below to view available parts.
Interactive Signal Chains
Click on the part for more details
Reference Designs
Evaluation Boards
Key Resources
Rarely Asked Questions
Technical Books
Design Tools
LTpowerCAD® and LTpowerPlanner®
Files and Downloads
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Inside iCoupler® Technology: Driving an H Bridge with ADuM3220 Isolated Gate Drivers
140 kB
Selected Reference Designs: Test and Measurement Solutions
5.88 M
MT-093: Thermal Design Basics
249 kB
MT-074: Differential Drivers for Precision ADCs
249 kB
MT-068: Difference and Current Sense Amplifiers
244 kB
MT-101: Decoupling Techniques
954 kB
MT-015: Basic DAC Architectures II: Binary DACs
100 kB
MT-014: Basic DAC Architectures I: String DACs and Thermometer (Fully Decoded) DACs
65 kB
MT-016: Basic DAC Architectures III: Segmented DACs
79 kB
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change
76.97 K
ADuM3220 4A Gate Driver for Synchronous DC/DC Conversion
346 kB
Power You Can Trust: Achieving Efficient Battery-Powered Solutions
11.85 M
Industrial Battery Chargers Overview
2.09 M
Silent Switcher Technology
1.74 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M