Impedance Measurement and Analysis

Impedance Measurement and Analysis Solutions
Impedance measurement instruments are employed for development and characterization, and for sensors, electronic components, electrochemical cells, and materials tests. They can extract complex impedance vectors at a single test condition, or while sweeping source parameters like frequency, amplitude, and dc bias.
Value and Benefits
To meet the bandwidth and accuracy requirements for this class of instruments, Analog Devices offers the industry’s largest portfolio of DDS-based signal sources, the fastest precision D/A and A/D converters in the market, high-performance precision and RF amplifiers for signal conditioning, ARM Cortex-based single-chip solutions for handheld and portable applications, and digital signal processors for real-time signal analysis.
Our broad array of products enables impedance measurement designers to optimize for accuracy and speed from dc to over 100MHz.
Enables optimization for accuracy and speed
Offers higher levels of integration for improved density and cost
Utilizes the largest portfolio of DDS-based signal sources
Introducing ADMX2001, a compact LCR measurement module with precision from DC to 10MHz. Ideal for labs, high-density systems, and sensor evaluations. Discover unmatched performance and accuracy, revolutionizing impedance measurements.
Interactive Signal Chains
Click on the part for more details

Evaluation Boards

EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Module

EVAL-ADuCM355
ADuCM355 Evaluation Board

EVAL-AD5940BIOZ
Bio-Electric Evaluation Board
Key Resources
Technical Books
Rarely Asked Questions
Files and Downloads
MT-075: Differential Drivers for High Speed ADCs Overview
183 kB
MT-073: High Speed Variable Gain Amplifiers
177 kB
MT-074: Differential Drivers for Precision ADCs
249 kB
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters
69 kB
MT-076: Differential Driver Analysis
95 kB
MT-101: Decoupling Techniques
954 kB