MAX6391

PRODUCTION

Dual-Voltage µP Supervisory Circuits with Sequenced Reset Outputs

Part Models
2
1ku List Price
Starting From $2.03

Part Details

  • Preset VCC Reset Threshold Voltages from 1.58V to 4.63V (master supply)
  • Customer-Adjustable RESET IN2 to Monitor Voltages Down to 625mV (secondary supply)
  • Fixed (140ms min) active-low RESET1 Timeout
  • Fixed (140ms min) or Customer-Adjustable active-low RESET2 Timeout Period
  • Guaranteed Reset Valid to VCC = 1V
  • Active-Low Open-Drain Outputs or Push-Pull/Open-Drain Combination
  • Internal Open-Drain Pullup Resistors (for external VOH voltage connections)
  • Manual Reset Input (MAX6392 only)
  • Immune to Short Negative VCC Transients
  • 15µA Typical Supply Current
  • Few External Components
  • Small 8-Pin SOT23 Package
  • MAX6391
    Dual-Voltage µP Supervisory Circuits with Sequenced Reset Outputs
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Analog Sequencers 2
    MAX6819 PRODUCTION SOT23 Power-Supply Sequencers
    MAX6820 PRODUCTION SOT23 Power-Supply Sequencers
    Dual-Supply Monitors 4
    MAX6305 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
    MAX6826 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX6391 yet. Have something to say?

    Start a Discussion on EngineerZone®