MAX6313
5-Pin, Multiple-Input, Programmable Reset ICs
5-Pin, Multiple Voltage, Progammable Reset ICs in SOT package
Part Details
- Small 5-Pin SOT23 Package
- Precision Factory-Set VCC Reset Thresholds; Available in 0.1V Increments from 2.5V to 5V
- Immune to Short VCC Transients
- Guaranteed Active-Low RESET Valid to VCC = 1V
- Guaranteed Over Temperature
- 8µA Supply Current
- Factory-Set Reset Timeout Delay from 1ms (min) to 1120ms (min)
- No External Components
- Manual Reset Input
- Under/Overvoltage Supply Monitoring
The MAX6305–MAX6313 CMOS microprocessor (µP) supervisory circuits are designed to monitor more than one power supply. Ideal for monitoring both 5V and 3.3V in personal computer systems, these devices assert a system reset if any of the monitored supplies falls outside the programmed threshold. Low supply current (15µA) and a small package suit them for portable applications. The MAX6305–MAX6313 are specifically designed to ignore fast transients on any monitored supply.
These devices are available in a SOT23-5 package, have factory-programmed reset thresholds from 2.5V to 5.0V (in 100mV increments), and feature four power-on reset timeout periods. Ten standard versions are available. Contact the factory for availability of non standard versions.
Applications
- Computers: Desktop, Workstation, Server
- Controllers
- Embedded Control Systems
- Intelligent Instruments
- Multivoltage Systems: 3V/5V, 5V/12V, 5V/24V
- Portable Battery-Powered Equipment
- Portable Computing
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Dual-Supply Monitors 7 | ||
MAX6351 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
MAX6352 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
MAX6353 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
MAX6354 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
MAX6358 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
MAX6359 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
MAX6360 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
Triple-Supply Monitors 3 | ||
MAX6355 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
MAX6356 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
MAX6357 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
Latest Discussions
No discussions on max6313 yet. Have something to say?
Start a Discussion on EngineerZone®