MAX6351

PRODUCTION

Dual/Triple-Voltage µP Supervisory Circuits

Industry's-First Multiple Voltage Supervisors in SOT Package

Part Models
4
1ku List Price
Starting From $2.63

Part Details

  • Precision Monitoring of Multiple +1.8V, +2.5V, +3.0V, +3.3V, and +5V Power-Supply Voltages
  • Precision Factory-Set Power-Supply Reset Thresholds
  • 20µA Supply Current
  • 100ms min Power-On Reset Pulse Width
  • Debounced TTL/CMOS-Compatible Manual-Reset Input
  • Watchdog Timer
    • 46.4s Startup Timeout
    • 2.9s Normal Timeout
  • Fully Guaranteed Over Temperature
  • Guaranteed RESET-bar Valid to VCC1 = 1V or VCC2 = 1V
  • Power-Supply Transient Immunity
  • No External Components for Dual-Voltage Systems
  • Small 5- and 6-Pin SOT23 Packages
  • Low Cost
MAX6351
Dual/Triple-Voltage µP Supervisory Circuits
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 5
MAX6305 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6306 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6307 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
MAX6308 PRODUCTION 5-Pin, Multiple-Input, Programmable Reset ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6351 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed