LTM4624

RECOMMENDED FOR NEW DESIGNS

14VIN, 4A Step-Down DC/DC μModule (Power Module) Regulator

Part Models
3
1ku List Price
Starting From $7.01

Part Details

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • Wide Input Voltage Range: 4V to 14V
  • Input Voltage Down to 2.375V with External Bias
  • 0.6V to 5.5V Output Voltage
  • 4A DC, 5A Peak Output Current
  • ±2% Total DC Output Voltage Error
  • Current Mode Control, Fast Transient Response
  • Output Voltage Tracking
  • Selectable Discontinuous Mode
  • Power Good Indicator
  • Overvoltage, Overcurrent and Overtemperature Protection
  • 6.25mm × 6.25mm × 5.01mm BGA Package
LTM4624
14VIN, 4A Step-Down DC/DC μModule (Power Module) Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM4604A PRODUCTION Low Voltage, 4A DC/DC μModule (Power Module) Regulator with Tracking
Multiple Output Buck Regulators 1
LTM4644
LTM4644-1
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1889A

LTM4624Y Demo Board | Buck μModule, 4V ≤ VIN ≤ 14V, VOUT = 0.6V to 5V @ 4A

Product Details

Demonstration circuit 1889A features the LTM4624EY μModule regulator, a tiny high performance high efficiency step-down regulator. The LTM4624EY has an operating input voltage range of 4V to 14V and is able to provide an output current of up to 4A. The output voltage is programmable from 0.6V to 5V. The LTM4624EY is a complete DC-DC point of load regulator in a thermally enhanced 6.25mm × 6.25mm × 5.01mm BGA package requiring only a few input and output capacitors. Output voltage tracking is available through the TRACK/SS pin for supply rail sequencing. The LTM4624 datasheet must be read in conjunction with this demo manual for working on or modifying demo circuit 1889A.

DC1889A
LTM4624Y Demo Board | Buck μModule, 4V ≤ VIN ≤ 14V, VOUT = 0.6V to 5V @ 4A

Reference Designs

Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX SI development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations for an alternate power tree that allows for direct power conversion from 12V input is provided below.
DE1-SoC Dev Kit
Terasic DE1-SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Kintex Ultrascale Plug In Card - Top View
Xilinx Tested Power Solution for the Kintex UltraScale MGTs (Multi-Gigabit Transceivers) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DC2352A - Top View
Xilinx Tested Power Solution for the Virtex UltraScale MGTs (Multi-Gigabit Transceivers) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix 10 GX Signal Integrity Development Kit
Terasic DE1-SoC Development Kit
Xilinx Tested Power Solution for the Kintex UltraScale MGTs (Multi-Gigabit Transceivers)
Xilinx Tested Power Solution for the Virtex UltraScale MGTs (Multi-Gigabit Transceivers)

Latest Discussions

Recently Viewed