LTC3633

PRODUCTION

Dual Channel 3A, 15V Monolithic Synchronous Step-Down Regulator

Part Details

  • 3.6V to 15V Input Voltage Range
  • 3A Output Current per Channel
  • Up to 95% Efficiency
  • Low Duty Cycle Operation: 5% at 2.25MHz
  • Selectable 0°/180° Phase Shift Between Channels
  • Adjustable Switching Frequency: 500kHz to 4MHz
  • External Frequency Synchronization
  • Current Mode Operation for Excellent Line and Load Transient Response
  • 0.6V Reference Allows Low Output Voltages
  • User Selectable Burst Mode® Operation or Forced Continuous Operation
  • Output Voltage Tracking and Soft-Start Capability
  • Short-Circuit Protected
  • Overvoltage Input and Overtemperature Protection
  • Low Power 2.5V Linear Regulator Output
  • Power Good Status Outputs
  • Available in (4mm × 5mm) QFN-28 and 28-Lead TSSOP Packages
LTC3633
Dual Channel 3A, 15V Monolithic Synchronous Step-Down Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiple Output Buck Regulators 2
LTC3633A
LTC3633A-1
Dual Channel 3A, 20V Monolithic Synchronous Step-Down Regulator
LTC3633A-2
LTC3633A-3
Dual Channel 3A, 20V Monolithic Synchronous Step-Down Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3633
  • LTC3633A
  • LTC3633A-1
  • LTC3633A-2
  • LTC3633A-3

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3633
  • LTC3633-2
  • LTC3633A
  • LTC3633A-1
  • LTC3633A-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1347B

LTC3633EUFD Demo Board | 3.6V ≤ VIN ≤ 15V, VOUT1 = 1.2V/1.5V/1.8V @ 3A, VOUT2 = 2.5V/3.3V/5V @ 3A

Product Details

Demonstration circuit DC1347 is a dual output regulator consisting of two constant-frequency step-down converters, based on the LTC3633 monolithic dual channel synchronous buck regulator. The DC1347 has an input voltage range of 3.6V to 15V, with each regulator capable of delivering up to 3A of output current.



DC1347B
LTC3633EUFD Demo Board | 3.6V ≤ VIN ≤ 15V, VOUT1 = 1.2V/1.5V/1.8V @ 3A, VOUT2 = 2.5V/3.3V/5V @ 3A

Reference Designs

DE1-SoC Dev Kit
Terasic DE1-SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-START-5AGXB3N Starter Kit
Altera Arria V GX Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Xilinx BASYS 3 - Top View
Xilinx Basys 3 Artix-7 FPGA Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE1-SoC Development Kit
Altera Arria V GX Starter Kit
Xilinx Basys 3 Artix-7 FPGA Board

Latest Discussions

Recently Viewed